Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Port DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub, 4K @ 60 Hz UHD, TAA

Model Number: B156-002-HDMI


Ideal for digital signage at schools, airports and other public venues that require a DisplayPort video signal to appear on two separate HDMI monitors or expanded across both monitors as a video wall.
  • Compliant with DisplayPort 1.2
  • Splits or expands a DisplayPort audio/video signal on two HDMI monitors
  • Display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one
  • Supports 4K x 2K Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (30 Hz) - see System Requirements
  • Supports up to 48-bit Deep Color (16 bits per channel)
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Get everyone’s attention by broadcasting awesome messages in ultra-high definition video! With Tripp Lite's B156-002-HDMI 2-Port DisplayPort 1.2 to HDMI MST Hub, you can split or expand a single DisplayPort signal into two separate signals and display them on two HDMI monitors using standard DisplayPort (Tripp Lite P580-Series or P583-Series) and HDMI (Tripp Lite P568-Series) cables. You can display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one, enlarged monitor. The B156-002-HDMI supports 4Kx2K Ultra-High Definition (UHD) video resolutions up to 3840 x 2160 (30 Hz), 48-bit Deep Color (16 bits per channel), and is compatible with HDCP, EDID and DDC. It comes with an external power supply and brackets for wall-, rack- or pole-mounting. All mounting hardware is included. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Splitting, Extending, Multi-Display
  • Splits or expands a DisplayPort audio/video signal on two HDMI monitors
  • Display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one, enlarged monitor
  • Supports both 4Kx2K (3840 x 2160 at 30 Hz) UHD video and standard 1080p (1920x1080 at 60 Hz) high-definition video
Video Standards and Protocols
  • Supports up to 48-bit Deep Color (16 bits per channel) and video resolutions up to 4K Ultra High Definition (UHD), 3840 x 2160 @ 30 Hz
  • Complies with HDCP, EDID and DDC
  • Compatible with DisplayPort 1.2
  • Compatible with Apple® Thunderbolt connectors
Installation
  • Plug-and-play; no software or drivers required
  • Easy to install; connect the DisplayPort video source to the hub's input port, connect the external power supply and finally connect the two HDMI monitors to the output ports
Mounting Options
  • Wall-, rack- or pole-mounting; all mounting hardware is included
TAA-Compliant for GSA Schedule Purchases
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • A computer with a DisplayPort v1.2 compatible Graphics Card (e.g. AMD Radeon with AMD Eyefinity technology) is required to display in video wall mode.
  • Mac OS X does not support MST for NVIDIA and Intel Graphics Processor Units, limiting video display on the connected monitors to mirror mode.
  • Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers, with the feature set being limited to that of your equipment (e.g. you may be limited to displaying in Clone / Mirror Mode only). Compatibility with older graphics cards is not guaranteed.
  • Maximum supported video resolutions and number of monitors will be dependent upon your graphics card. Check the specifications of your graphics card to determine its capabilities.
  • A monitor with a HDMI port.

Package Includes

  • B156-002-HDMI DisplayPort 1.2 to HDMI Multi-Stream Transport (MST) Hub
  • Mounting Hardware
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332175892
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
INPUT
External Power Supply Input Specs (V / Hz / A)100-240V, 50/60Hz, 0.5A
External Power Supply Output Specs (V / A)5V, 2A
External Power Supply Cord Length (ft.)4.5
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x2) Orange (Monitor Signal); Green (Power)
PHYSICAL
ColorBlack
Material of ConstructionSECC
RackmountableYes
Shipping Dimensions (hwd / in.)2.20 x 6.50 x 7.20
Shipping Weight (lbs.)1.04
Unit Dimensions (hwd / in.)3.6 x 5.3 x 1.0
Unit Packaging TypeBox
Unit Weight (lbs.)0.86
ENVIRONMENTAL
Operating Temperature Range14 to 167 F (-10 to 75 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 85%, Non-Condensing
BTUs  14 BTU/Hr
Power Consumption (Watts)4.1W
CONNECTIONS
Ports2
Side A - Connector 1DISPLAYPORT (FEMALE)
Side B - Connector 1(2) HDMI (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 (4K x 2K) @ 60Hz
Displayport Specification1.2
HDMI Specification1.4
Audio SpecificationDTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
Driver RequiredNo
Max Supported Color Depth48-bit Deep Color
EDID Compatible  Yes
TechnologyDisplayPort; HDMI
CERTIFICATIONS
CertificationsFCC, RoHS, and REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

You will be able to connect the MST Hub to the Mini Displayport on your Mac, and mirror the same video image on all screens connected to it. However, Mac OS X does not support MST for NVIDIA and Intel Graphics Processor Units, so you will be unable to extend the video across multiple monitors or to combine the image on all monitors in video wall mode.
DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
A Multi-Stream Transport Hub allows you to distribute a single DisplayPort or Mini DisplayPort signal across multiple monitors. For a full explanation of MST, click here

Additional FAQs may be available on the B156002HDMI model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-010 | Digital Signage & Audio/Video P569-010 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
P580-010 | Digital Signage & Audio/Video P580-010 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft.
P583-010 | Digital Signage & Audio/Video P583-010 Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter, DisplayPort 1.2, mDP to DP Cable (M/M), 10 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.