Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort KVM Cable Kit for Tripp Lite B005-DPUA2-K and B005-DPUA4 KVM, 4K DP, USB 3.2, 3.5 mm, 6 ft. (1.83 m)


Convenient cable kit connects a computer or server with DisplayPort, USB and/or 3.5 mm ports to a compatible Tripp Lite KVM switch.
  • Includes 6-ft. (1.83 m) DisplayPort, USB 3.2 Gen 1 A/B and two 3.5 mm stereo audio cables in one kit
  • Supports Ultra HD resolutions up to true 4K @ 60 Hz for crystal-clear video
  • Latching DisplayPort plugs maintain constant A/V signal without accidental disconnections
  • Supports USB 3.2 Gen 1 data transfer speeds up to 5 Gbps (10x faster than USB 2.0)
  • For use with Tripp Lite's B005-DPUA2-K and B005-DPUA4 KVM switches

View Full Product Details

Tripp Lite Part Number

P785-DPKIT06 New

Have a Question?
Contact Us

Features

6-ft. (1.83 m) Cables Connect Your Computer's DisplayPort, USB and Audio Ports to a Tripp Lite KVM Switch
This DisplayPort cable kit includes four cables for connecting your computer to a KVM switch. Recommended for the Tripp Lite B005-DPUA2-K and B005-DPUA4 KVM switches, the kit saves you money by combining necessary cables into one convenient bunch.
DisplayPort
The DisplayPort cable lets you view the video content of your computer via the console's connected monitor. It supports Ultra HD True 4K video resolutions up to 4096 x 2160 (4K x 2K) at 60 Hz. 
Latching Connectors Help Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean costly and time-consuming signal loss. The latching DisplayPort connectors help you avoid such danger, protecting your audio/video transmission by maintaining a secure link without failure. The latching cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the cord always stays connected.
USB
The USB cable connects the KVM switch's USB-B port to your computer's USB-A port. It enables you to control all connected computers from one centralized keyboard/mouse, while also accessing external flash drives, printers, scanners or other devices connected to the switch's USB peripheral ports. The cable supports USB 3.2 Gen 1 data transfer speeds up to 5 Gbps.
3.5 mm Audio
Two 3.5 mm stereo cables connect external multimedia speakers, a microphone or headphones.
Quality Construction Provides Superior Signal Transfer
Integral strain relief gives the cables extra flexibility, reduces stress and helps the cables move freely without cracking or breaking loose from the connectors. Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data.

Typical Applications

  • Connect a computer and audio equipment, such as speakers and a microphone, to your Tripp Lite KVM switch

Package Includes

  • P580-006 DisplayPort cable (M/M), 6-ft. (1.83 m)
  • U322-006 USB-A to USB-B cable (M/M), 6-ft. (1.83 m)
  • (2) P312-006 3.5 mm audio cables (M/M), 6-ft. (1.83 m)

System Requirements

  • Computer with USB, DisplayPort and/or 3.5 mm ports
  • Tripp Lite B005-DPUA2-K or B005-DPUA4 KVM switch
RoHS compliant

Specifications

OVERVIEW
UPC Code037332257024
TechnologyDisplayPort; Stereo Audio; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
VIDEO
Max Supported Video Resolution4096 x 2160 @ 60 Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
Chroma Sub Sampling4:4:4
AUDIO
Audio SpecificationStereo Audio
PHYSICAL
ColorBlack; Blue
Cable Outer Diameter (OD)USB: 4.8MM; AUDIO: 3.0MM; DISPLAYPORT: 6.5MM
Cable Jacket RatingVW-1
Wire Gauge (AWG)USB: 30/28; AUDIO: 28; DISPLAYPORT: 30
Cable Length (ft.)6
Cable Length (in.)72
Material of ConstructionPVC
ENVIRONMENTAL
Operating Temperature Range14 TO 122 F (-10 TO 50 C)
Storage Temperature Range5 TO 140 F (-15 TO 60 C)
Operating Humidity Range0 TO 90% RH, Non-Condensing
Storage Humidity Range0 TO 90% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side A - Connector 2USB 3.0 A (MALE)
Side A - Connector 3(2) 3.5MM (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Side B - Connector 2USB 3.0 B (MALE)
Side B - Connector 3(2) 3.5MM (MALE)
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification2.2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

KVM Switches

  Model Number Description
2-Port DisplayPort/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, DP 1.4, USB Sharing, USB 3.0 Cables B005-DPUA2-K B005-DPUA2-K 2-Port DisplayPort/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, DP 1.4, USB Sharing, USB 3.0 Cables
4-Port DisplayPort/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, DP 1.4, USB Sharing B005-DPUA4 B005-DPUA4 4-Port DisplayPort/USB KVM Switch - 4K 60 Hz, HDR, HDCP 2.2, IR, DP 1.4, USB Sharing

Resources & Downloads

support icon

Do you own a
P785-DPKIT06

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.