Model Number: P581-006

DisplayPort to DVI Cable, Displayport with Latches to DVI-D Single Link Adapter (M/M), 6-ft.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P581006-FRONT-L.jpg

 
  • Displayport Male to DVI-D Male, 6ft.
  • Molded ends
  • 1080p resolution
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
$1387

TRP90KP

$1949

02837511

$2200

12-120-624

$2049

9475635

$2499

1685175

$2699

7750401

$2699

7750401


Overview

Tripp Lite's P581-006 Displayport Male to DVI-D Male 6ft. Cable allows you to connect a computer with a DisplayPort connection to an HDTV or Computer Monitor with a DVI connection. Digital Video signals are passed through with full 1080p video resolution supported. Fully molded ends ensure long life enjoyment.

The P581-006 is a Passive adapter and requires the host computers displayport to be DP++ ( Displayport ++ ), which allows HDMI and DVI signals to be passed through; check your computers documentation for compatibility.

Features

  • Displayport Male to DVI-D Male, 6ft.
  • Allows PC images to be displayed on big screen HDTV or computer monitors with DVI
  • Molded ends
  • 1080p resolution
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
RoHS compliant

Specifications

INPUT
Cable Length (ft.) 6
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 DISPLAYPORT (MALE)
Side B - Connector 1 DVI-D SINGLE LINK (MALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

Accessories

No accessories are available for this model.

Similar Products




Clear List