DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in. (15.24 cm)
Part Number: P134-06N-VGA
- Connect a VGA monitor to a computer with a Displayport output
- DisplayPort to VGA Active Cable Adapter - 1920x1200/1080P (DisplayPort-Male to HD15-Female) - 6 in.
- Plug and Play - no drivers or setup needed
- Supports PC video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Ideal for use with graphics cards that do not output Dual Mode (DP++) signals, such as AMD Eyefinity
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
- 3-year limited warranty
Features
- Connect a VGA monitor to a computer with a Displayport output
- DisplayPort to VGA Active Cable Adapter - 1920x1200/1080P (DisplayPort-Male to HD15-Female) - 6 in.
- Plug and Play - no drivers or setup needed
- Supports PC video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Ideal for use with graphics cards that do not output Dual Mode (DP++) signals, such as AMD Eyefinity
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
System Requirements
- Computer with a Displayport output
- Monitor with a VGA port
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P134-06N-VGA-V2
Package Includes
- DisplayPort to VGA Active Cable Adapter - 1920x1200/1080P (DisplayPort-Male to HD15-Female) - 6 in.
Specifications
OVERVIEW
UPC Code | 037332159151 |
Technology | VGA/SVGA; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.13 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) |
![]() |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images