DisplayPort to Mini DisplayPort Adapter Video Converter , 4K 60Hz (M/F), 6 in.
Model Number: P134-06N-MDP
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60Hz
- Works with both Single-Mode and Dual-Mode graphics cards
- Gold-plated connectors and contacts
- Integral strain relief
- Plug and play—no software or drivers required
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Ideal for displaying crystal-clear video on a large monitor or digital sign, this six-inch cable supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) @ 60Hz, including 1080p. This adapter is designed for use with both Single-Mode and Dual-Mode (DP++) DisplayPort graphics cards.
Gold-plated connectors and contacts ensure excellent conductivity. Integral strain relief ensures the cable and molded connectors last a long time. Just plug and play with no software or drivers required.
Features
- Connects a DisplayPort computer to an mDP monitor
- Recommended for displaying DisplayPort video on a large monitor or digital sign
- Allows you to continue using an existing mDP display, instead of buying a new monitor
Vibrant, Superior Video Quality
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 60Hz, including 1080p
- 3840 x 2160 (4K x 2K) @ 60Hz video resolutions supported up to 10-ft. (Including P134 adapter cable)
- 3840 x 2160 (4K x 2K) @ 30Hz video resolutions supported up to 16-ft. (Including P134 adapter cable)
- Works with both Single-Mode and Dual-Mode (DP++) DisplayPort graphics cards
Superior Materials for Superior Performance
- Gold-plated connectors and contacts for excellent conductivity
- Integral strain relief for long life
- Plug and play—no software or drivers required
System Requirements
- Computer with a DisplayPort output
- Monitor with a Mini DisplayPort input
Package Includes
- P134-06N-MDP DisplayPort to Mini DisplayPort Cable Adapter (M/F), 6 in.
Specifications
OVERVIEW
UPC Code | 037332198624 |
INPUT
Cable Length (ft.) | 0.05 |
Cable Length (in.) | 6 |
Cable Length (cm) | 15.24 |
PHYSICAL
Color | White |
Shipping Dimensions (hwd / in.) | 9.15 x 7.25 x 0.50 |
Shipping Weight (lbs.) | 0.10 |
Wire Gauge (AWG) | 32 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | MINI DISPLAYPORT (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | DisplayPort |
CERTIFICATIONS
Certifications | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13406NMDP model support page.
Customers Who Viewed This Item Also Considered
Resources & Downloads
Documentation
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.