Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)

Part Number:  P580-010

  • Digital Video and Audio in one cable
  • Small footprint compared to VGA or DVI
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p

View Full Product Details

Have a Question?
Contact Us

Features

  • The future standard for Digital Video and Audio connections
  • Supports Displayport v1.2
  • Supports High Definition Content Protection ( HDCP )
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p

Package Includes

  • DisplayPort to DisplayPort Cable 4K with Latches (M/M), 10 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145956
Product TypePassive
TechnologyDisplayPort
VIDEO
Max Supported Video Resolution3840 x 2160 @ 60Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2
Signal TransmissionBidirectional
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.0MM
Wire Gauge (AWG)30
Cable Length (ft.)10
Ferrite Core  No
Minimum Bend Radius60mm
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.35
ENVIRONMENTAL
Operating Temperature Range32 TO 113 F (0 TO 45 C)
Storage Temperature Range-40 to 158 F (-40 to 70 C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedNo
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
FEATURES & SPECIFICATIONS
Displayport Specification1.2
HDCP Specification2.2
EMI/RFI Line Noise ProtectionNo
MST Support  Yes
IP68 Rated  No
Ethernet SupportNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH; WEEE
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.