DisplayPort Cable with Latching Connectors, 4K (M/M), Black, 20 ft. (6.09 m)
Part Number: P580-020
- Digital Video and Audio in one cable
- Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 30Hz, including 1080p
- Small footprint compared to VGA or DVI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- The future standard for Digital Video and Audio connections
- Supports Displayport v1.1
- Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 30Hz, including 1080p
- Monitor Resolution Support: 3840 x 2160 @ 30Hz, 2560x1600 @ 60Hz, 1920x1200 @ 120Hz
- Supports High Definition Content Protection ( HDCP )
Specifications
OVERVIEW
UPC Code | 037332176561 |
Product Type | Passive |
Technology | DisplayPort |
VIDEO
Max Supported Video Resolution | 3840 x 2160 @ 60Hz |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2 |
Signal Transmission | Bidirectional |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.3MM |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 20 |
Ferrite Core | No |
Minimum Bend Radius | 73mm |
Shipping Dimensions (hwd / in.) | 13.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.62 |
ENVIRONMENTAL
Operating Temperature Range | 32 TO 113 F (0 TO 45 C) |
Storage Temperature Range | -40 to 158 F (-40 to 70 C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | No |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
Latching or Gripping Connector | Yes |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
HDCP Specification | 2.2 |
EMI/RFI Line Noise Protection | No |
MST Support | Yes |
IP68 Rated | No |
Ethernet Support | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH; WEEE |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B121-000 | DisplayPort Signal Booster / Extender - 1080p 60Hz, Up to 150 ft. (45 m), (DP F/F), TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images