Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Digital Video and Audio in one cable
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 30Hz, including 1080p
  • Small footprint compared to VGA or DVI

Features

  • The future standard for Digital Video and Audio connections
  • Supports Displayport v1.1
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 30Hz, including 1080p
  • Monitor Resolution Support: 3840 x 2160 @ 30Hz, 2560x1600 @ 60Hz, 1920x1200 @ 120Hz
  • Supports High Definition Content Protection ( HDCP )

Package Includes

DisplayPort Monitor Cable - 25-ft. (7.62 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332176554
Product TypePassive Cable
TechnologyDisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2
Signal TransmissionBidirectional
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
Latching or Gripping ConnectorYes
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)7.3 mm
Wire Gauge (AWG)28
Cable Length (ft.)25
Cable Length (in.)300
Minimum Bend Radius73mm
Shipping Dimensions (hwd / in.)13.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.75
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
FEATURES & SPECIFICATIONS
MST Support  Yes
Ethernet SupportNo
Displayport Specification1.2
HDCP Specification2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Video Extenders

  Model Number Description
DisplayPort Signal Booster / Extender - 1080p 60Hz, Up to 150 ft. (45 m), (DP F/F), TAA B121-000 B121-000 DisplayPort Signal Booster / Extender - 1080p 60Hz, Up to 150 ft. (45 m), (DP F/F), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.