DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft. (1.83 m)
- Digital Video and Audio in one cable
- Displayport Monitor Cable with Latches (M/M) 6-ft. (1.83 m)
- Small footprint compared to VGA or DVI
- Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p
- This product is covered by a Lifetime Limited Warranty (coverage details)
P580-006
Have a Question?
Features
- The future standard for Digital Video and Audio connections
- Displayport Monitor Cable with Latches (M/M) 6-ft. (1.83 m)
- Supports Displayport v1.2
- Supports High Definition Content Protection ( HDCP )
- Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 60Hz, including 1080p
Specifications
OVERVIEW
UPC Code | 037332145963 |
Technology | DisplayPort |
INPUT
Cable Length (ft.) | 6 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.25 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (MALE) |
SPECIAL FEATURES
Latching Connector | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P580006 model support page.
Resources & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.