Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort Cable with Latches (M/M), 4K x 2K 3840 x 2160 @ 30Hz, 20-ft.

Model Number: P580-020


  • Digital Video and Audio in one cable
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 30Hz, including 1080p
  • Small footprint compared to VGA or DVI

Overview

DisplayPort is a new digital display interface standard put forth by the Video Electronics Standards Association (VESA). It defines a digital audio/video interconnect intended to be used between computer and display monitors, or computers and home theater systems. Similar to HDMI, in that it supports both Digital Video and Audio signals, DisplayPort is geared more toward the computer market, where HDMI dominates the Home Theater market. Tripp Lite's DisplayPort cables support a maximum bandwidth of 10.8Gbps, as well as DPCP ( DisplayPort Content Protection) , HDCP, and Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 30Hz, including 1080p.

Features

  • The future standard for Digital Video and Audio connections
  • Supports Displayport v1.2
  • Supports Ultra High Definition (UHD) 4K x 2K video resolutions up to 3840 x 2160 @ 30Hz, including 1080p
  • Monitor Resolution Support: 3840 x 2160 @ 30Hz, 2560x1600 @ 60Hz, 1920x1200 @ 120Hz
  • Supports High Definition Content Protection ( HDCP )

Package Includes

DisplayPort Monitor Cable - 20ft
RoHS compliant

Specifications

OVERVIEW
UPC Code037332176561
INPUT
Cable Length (ft.)20
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)13.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.62
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DISPLAYPORT (MALE)
FEATURES & SPECIFICATIONS
TechnologyDisplayPort
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

DisplayPort supports audio, but this is an optional feature and not supported by all sources. If your source supports DisplayPort with audio and it is enabled, then this product will transmit the audio signal to a connected display. Displayport.org has an Audio User Guide (https://www.displayport.org/wp-content/uploads/2011/10/DP-Audio-User-Guide-v1.pdf) with instructions on how to make sure that your device is set up properly for transmitting audio.
DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P580020 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
B121-000 | Digital Signage & Audio/Video B121-000 DisplayPort Extender Equalizer, Repeater for Video & Audio 1920x1200 at 60Hz/1080p (Displayport F/F), Up to 150-ft., TAA

Resources & Downloads

support icon

Do you own a
P580-020

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.