Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

DisplayPort extender kit with transmitter and receiver extends a 4K signal via Cat6 cable to a DisplayPort monitor up to 230 ft. away.

  • Supports UHD resolutions up to 4K @ 30 Hz (4:4:4) for crystal-clear video
  • Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
  • Transmitter’s local port shows you the 4K image being displayed at the other end
  • DIP switch selection allows bi-directional IR or USB function for controlling the source
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

DisplayPort Extender Kit Ideal for Digital Signage in Schools, Restaurants and Lecture Halls
This complete transmitter and receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow.

Extends a 4K A/V Transmission up to 230 ft.
The B127A-1A1-BDBD extends 4K signals from a DisplayPort source device to a DisplayPort monitor up to 230 feet (70 meters) away via user-supplied Cat6 cabling. By adding a B127A-010-H HDMI repeater or B127A-110-BH transceiver (sold separately) to the application, you can extend the signal up to 400 feet (122 meters) or 460 feet (140 meters), respectively.

Transmits Crystal-Clear 4K Video with Multi-Channel Audio and 4:4:4 Color
The B127A-1A1-BDBD supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 30 Hz with full, rich uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This extender kit also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Built-in equalization allows you to fine-tune the image quality at the remote display.

Local HDMI Port on Transmitter Supports 4K @ 30 Hz Resolution
To monitor the video signal being extended to the receiver, connect a 4K display to the transmitter’s local HDMI port with a user-supplied HDMI cable (such as P568- or P569-Series). This port does not support multi-resolution capabilities, so the connected monitor must also support 4K/30 Hz to function properly.

Built-In PoC Technology Provides Receiver Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the receiver over Cat6 cable. LEDs on both the transmitter and receiver will light up to indicate the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receiver where needed without worrying about finding a nearby AC outlet.

DIP Switch Extends Your Choice of Either USB or IR
The DIP switches on both the transmitter and receiver can be adjusted to let you choose from the USB 1.1 or bi-directional IR functions. Choose to control the source device via keyboard and mouse or IR remote control from the display end of the installation. Only one function can be extended at a time.

Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver units work right out of the box with no software required. Mounting hardware is included for installing both units on a wall, pole or 19-inch rack. Connect the transmitter to the source with a user-supplied DisplayPort cable (such as P580-Series). Then, connect the receiver to the display with another user-supplied DisplayPort cable. Finally, connect the two units with user-supplied Cat6 patch cable (such as N202-Series).

TAA-Compliant for GSA Schedule Purchases
The B127A-1A1-BDBD is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with DisplayPort output (Blu-ray player, PC, laptop)
  • Display device with DisplayPort input (HDTV, projector, monitor)

Package Includes

  • Transmitter
  • Receiver
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A)
  • (4) International plug adapters (North America, Europe, U.K. and Australia)
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332261311
Product TypeExtender Kit
TechnologyCat5/5e; Cat6; HDMI; POC
VIDEO
Video InputDISPLAYPORT (FEMALE)
Video OutputDISPLAYPORT (FEMALE); HDMI (FEMALE)
Number of Monitors Supported2
Video PortsDISPLAYPORT (FEMALE); HDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 1.4; HDCP 2.2; DisplayPort 1.4
Max Supported Video Resolution3840 x 2160 (4K @ 30Hz)
Max 1280 x 720 (720p) Range (ft)230
Max 1920 x 1080 (1080p) Range (ft)230
Max 1920 x 1200 Range (ft)230
Max 2560 x 1600 Range (ft)230
Max 3840 x 2160 (4K@30Hz) Range (ft)230
Transmitter Video InputDisplayPort
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputHDMI
Receiver/Transceiver Video OutputDisplayPort
Receiver - Number of Video Outputs1
Range Extension using other Tripp Lite product170 ft. or 230 ft.
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
Extended ModeYes
Extended Mode Details

x1 HDMI (4K/60 Hz)

Mirror ModeYes
Mirror Mode Details

x1 HDMI (4K/60 Hz)

Other Tripp Lite product used to extend rangeB127A-010-H or B127A-110-BH
Max Supported Color Depth36-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)230
AUDIO
Audio PortsDISPLAYPORT (FEMALE)
Audio Ports Details

Supports pass-through of audio formats including LPCM2.0/5.1/7.1

Audio InputDisplayport
Audio OutputToslink; DisplayPort
Audio SpecificationPass-through audio (LPCM 2.0/5.1/7.1)
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)24V / 1A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.38
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power SourceTransmitter or Receiver (Included)
Power Over Cable (PoC) SupportYes
Receiver Power SourceAC Adapter (Included); Power Over Cable
CONNECTIONS
Side A - Connector 1DISPLAYPORT (FEMALE)
Side A - Connector 2HDMI (FEMALE)
Side A - Connector 3RJ45 (FEMALE)
Side A - Connector 4(2) 3.5MM (FEMALE); MICRO-USB B (FEMALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3(2) USB A (FEMALE)
Side B - Connector 4TOSLINK (FEMALE); (2) 3.5MM (FEMALE)
Side B - Connector 5TOSLINK (FEMALE)
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX: Green (Power); RJ45 Port: Green (Connection), Orange (Activity); RX: Green (Power), RJ45 Port: Green (Connection), Orange (Activity)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Included Mounting AccessoriesWallmount
Number of Displays1
Form Factor/Mounting OptionsBox; Wall-mount
RackmountableYes
Receiver Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)1.06 x 4.53 x 2.46
Receiver Unit Weight (kg)0.4536
Receiver Unit Weight (lbs.)1
Shipping Dimensions (hwd / in.)2.17 x 10.24 x 6.46
Shipping Weight (lbs.)1.00
Transmitter Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)1.06 x 4.53 x 2.46
Transmitter Unit Weight (kg)0.4536
Transmitter Unit Weight (lbs.)1
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)230
Transmission Distance230 ft. (70 m); 400 ft. (121 m) when using B127A-010-H signal booster
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
Latency  Zero-Latency
USB Extension SupportYes
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps)
MST Support  No
Mounting Accessory IncludedYes
Multi-Resolution SupportNo
Displayport Specification1.2a
HDCP Specification2.2
Driver RequiredNo
Recommended Category CableCat6
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; CCC; GS; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) N202-150-BL N202-150-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) N202-175-BL N202-175-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) N202-200-BL N202-200-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 20 ft. (6.09 m) P568-020 P568-020 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 20 ft. (6.09 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) P580-015 P580-015 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m)

Video Extenders

  Model Number Description
Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA B127A-010-H B127A-010-H Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.