Part Number: B127F-1A1-MM-DD TAA
- Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
- Supports uncompressed DTS-HD, Dolby AC-3 and 8-channel LPCM digital audio
- Meets DisplayPort 1.2a standards, including 4:4:4 subsampling for HDR televisions
- Local HDMI port allows displays with different resolutions without affecting 4K signal
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
Features
System Requirements
- Source device with DisplayPort output (media server, laptop)
- Display device with DisplayPort input (HDTV, projector, monitor)
- Fiber Patch Cables supporting 10Gb or higher
Package Includes
- Transmitter unit
- Receiver unit
- (2) External power supplies with 4.5-ft. (1.37 m) cord (Input: 100-240V, 50/60 Hz, 0.35A; Output: 5V 2A)
- (8) International plug adapters (North America, Europe, Australia, United Kingdom)
- (2) Sets of mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332239167 |
Product Type | Extender Kit |
Technology | DisplayPort; HDMI; IR; Fiber |
Mode Type | Multimode |
VIDEO
Video Input | DISPLAYPORT (FEMALE) |
Video Output | DISPLAYPORT (FEMALE) |
Max Supported Video Resolution | 3840 x 2160 (4K @ 30Hz) |
Max 1280 x 720 (720p) Range (ft) | 984 |
Max 1920 x 1080 (1080p) Range (ft) | 984 |
Max 1920 x 1200 Range (ft) | 984 |
Max 2560 x 1600 Range (ft) | 984 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 984 |
Transmitter Video Input | DisplayPort |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | DisplayPort |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | N820-XXM-OM4/OM5 Series |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 985 |
AUDIO
Audio Input | Displayport |
Audio Output | DisplayPort |
Audio Specification | True uncompressed 8-channel LPCM, AC-3, DTS digital audio |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.35A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Side A - Connector 1 | MICRO-USB B (FEMALE) |
Side A - Connector 2 | DISPLAYPORT (FEMALE); HDMI (FEMALE); LC DUPLEX (FEMALE) |
Side B - Connector 1 | (2) USB A (FEMALE) |
Side B - Connector 2 | DISPLAYPORT (FEMALE); LC DUPLEX (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Tx: x3 ORANGE (Link Indicator, Local, Source Connectio), x1 Green (Power) RX: x1 Orange (Link Indicator), x1 Green (Power) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Receiver Unit Dimensions (hwd / in.) | 5.04 x 1.17 x 3.94 |
Receiver Unit Weight (lbs.) | 0.5 |
Transmitter Unit Dimensions (hwd / in.) | 5.04 x 1.17 x 3.94 |
Transmitter Unit Weight (lbs.) | 0.5 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 985 |
Wavelength | 850nm |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | Yes |
FEATURES & SPECIFICATIONS
USB Specification | USB 1.1 (up to 12 Mbps) |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
Displayport Specification | 1.2a |
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; CE; FCC; GS; PSE; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
Model Number | Description | |
---|---|---|
N820-10M-OM4 | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM4 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) | |
N820-25M-OM5 | 100G Duplex Multimode 50/125 OM5 LSZH Fiber Optic Cable (LC/LC), Lime Green, 25 m |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) | |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images