Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Port DisplayPort 1.2 Multi-Stream Transport (MST) Hub, 4K UHD, TAA

Model Number: B156-002


Ideal for digital signage at schools, airports and other public venues that require a DisplayPort video signal to appear on two separate DisplayPort monitors or expanded across both monitors as a video wall.
  • Compliant with DisplayPort 1.2
  • Splits or expands a DisplayPort audio/video signal on two DisplayPort monitors
  • Display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one
  • Supports 4K x 2K Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (@ 60 Hz) - see System Requirements
  • Supports up to 48-bit Deep Color (16 bits per channel)
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Get everyone’s attention by broadcasting awesome messages in ultra-high definition video! With Tripp Lite's B156-002 2-Port Multi-Display Video Splitter/Expander, you can split or expand a single DisplayPort signal into two separate signals and display them on two DisplayPort monitors using standard DisplayPort cables (Tripp Lite P580-Series or P583-Series). You can display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one, enlarged monitor. The B156-002 supports 4Kx2K Ultra-High Definition (UHD) video resolutions up to 3840x2160 @ 60Hz, 48-bit Deep Color (16 bits per channel), and is compatible with HDCP, EDID and DDC. It is compliant with DisplayPort v1.2. It comes with an external power supply and brackets for wall-, rack- or pole-mounting. All mounting hardware is included. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Splitting, Extending, Multi-Display
  • Splits a DisplayPort video signal to simultaneously display the same signal on two DisplayPort monitors, or expands it across both monitors as in video wall mode
  • Displays can be placed up to 25 ft. away from the splitter/expander; the video source can be up to 16 ft. away from the splitter/expander (6 ft. is recommended).
  • Supports both 4Kx2K (3840x2160 at 60Hz) UHD video and standard 1080p (1920x1080 at 60Hz) high-definition video
Video Standards and Protocols
  • Supports up to 48-bit Deep Color (16 bits per channel) and video resolutions up to 4K Ultra High Definition (UHD), 3840x2160 (60Hz)
  • Complies with HDCP, EDID and DDC
  • Compatible with DisplayPort 1.2
  • Compatible with Apple® Thunderbolt connectors (using P583-Series Mini Displayport to Displayport adapter cable)
Installation
  • Plug-and-play; no software or drivers required
  • Easy to install; connect the DisplayPort video source to the hub’s input port, connect the external power supply, and finally connect the two monitors to the output ports
Mounting Options
  • Wall-, rack- or pole-mounting; all mounting hardware is included
TAA-Compliant for GSA Schedule Purchases
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • A computer with a DisplayPort v1.2 compatible Graphics Card (e.g. AMD Radeon with AMD Eyefinity technology) is required to display in video wall mode.
  • Mac OS X does not support MST for NVIDIA and Intel Graphics Processor Units, limiting video display on the connected monitors to mirror mode.
  • Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers, with the feature set being limited to that of your equipment (e.g. you may be limited to displaying in Clone / Mirror Mode only). Compatibility with older graphics cards is not guaranteed.
  • Maximum supported video resolutions and number of monitors will be dependent upon your graphics card. Check the specifications of your graphics card to determine its capabilities.
  • A monitor with a Displayport input port.

Package Includes

  • B156-002 Multi-Display Splitter/Expander
  • Mounting hardware
  • Bracket (for wall-, rack- or pole-mounting)
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332175878
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
INPUT
External Power Supply Input Specs (V / Hz / A)100-240V, 50/60Hz, 0.5A
External Power Supply Output Specs (V / A)5V, 2A
External Power Supply Cord Length (ft.)4.5
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x2) Orange (Monitor Signal); Green (Power)
PHYSICAL
ColorBlack
Material of ConstructionSECC
RackmountableYes
Shipping Dimensions (hwd / in.)7.20 x 6.50 x 2.20
Shipping Weight (lbs.)1.00
Unit Dimensions (hwd / in.)3.6 x 5.3 x 1.0
Unit Packaging TypeBox
Unit Weight (lbs.)0.86
ENVIRONMENTAL
Operating Temperature Range14 to 167 F (-10 to 75 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 85%, Non-Condensing
BTUs  11.92 BTU/Hr
Power Consumption (Watts)3.5W
CONNECTIONS
Ports2
Side A - Connector 1DISPLAYPORT (FEMALE)
Side B - Connector 1(2) DISPLAYPORT (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 (4K x 2K) @ 60Hz
Displayport Specification1.2
Audio SpecificationDTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
Driver RequiredNo
Max Supported Color Depth48-bit Deep Color
EDID Compatible  Yes
TechnologyDisplayPort
CERTIFICATIONS
CertificationsFCC, RoHS, and REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

You will be able to connect the MST Hub to the Mini Displayport on your Mac, and mirror the same video image on all screens connected to it. However, Mac OS X does not support MST for NVIDIA and Intel Graphics Processor Units, so you will be unable to extend the video across multiple monitors or to combine the image on all monitors in video wall mode.
DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
A Multi-Stream Transport Hub allows you to distribute a single DisplayPort or Mini DisplayPort signal across multiple monitors. For a full explanation of MST, click here

Additional FAQs may be available on the B156002 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P580-003 | Digital Signage & Audio/Video P580-003 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 3 ft.
P580-006 | Digital Signage & Audio/Video P580-006 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 6 ft.
P580-010 | Digital Signage & Audio/Video P580-010 DisplayPort Cable with Latches, 4K @ 60 Hz, (M/M) 10 ft.
P583-003 | Digital Signage & Audio/Video P583-003 Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), White, 3 ft.
P583-006 | Digital Signage & Audio/Video P583-006 Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter (M/M), White, 6 ft.
P583-010 | Digital Signage & Audio/Video P583-010 Mini DisplayPort to DisplayPort 4K @ 60 Hz Cable Adapter, DisplayPort 1.2, mDP to DP Cable (M/M), 10 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.