Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 6 in.

Model Number: P134-000


  • Connect a DVI monitor to a computer with a DisplayPort output
  • DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female), 6 in.
  • Plug-and-play convenience; no drivers or software needed
  • Supports DVI-D single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's P134-000 DisplayPort to DVI Adapter Converter allows you to connect a computer with a DisplayPort connection to a DVI monitor. Digital Video DisplayPort signals are passed through with support for DVI-D single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p. Fully molded ends ensure long life enjoyment. The P134-000 is a passive adapter and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through. Check the documentation for your DisplayPort source for compatibility.

Features

  • Connect a DVI monitor to a computer with a DisplayPort output
  • DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female), 6 in.
  • Supports DVI-D single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • Fully molded ends
  • The P134-000 is a passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.

System Requirements

  • A computer with a DisplayPort output
  • A monitor with a DVI port
  • The P134-000 is a passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility
  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P134-06N-DVI-V2

Package Includes

  • DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332148292
INPUT
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.15
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
FEATURES & SPECIFICATIONS
TechnologyDVI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
No, this device is plug-and-play. It does not use any drivers, and does not require any setup tasks other than plugging in the source (for example, a computer) and the destination (for example, a monitor).
The type of DisplayPort adapter you need, passive or active, depends on the type of signal you’re converting to, how many monitors you’re using, and whether your video source supports dual-mode DisplayPort (DP++) output. Passive DisplayPort Adapters If your video source supports dual-mode DisplayPort (DP++), you can use a passive adapter to convert DisplayPort signals to single-link DVI or HDMI. The DP++ video source performs the conversion instead of the adapter. Source devices that support dual-mode DisplayPort are usually marked with the DP++ logo. Keep in mind that some graphics cards cannot support DP++ output on the maximum number of monitors. If you’re connecting to multiple monitors, you might need an active adapter. Active DisplayPort Adapters An active DisplayPort adapter converts both single-mode and dual-mode output, so your connected video source doesn’t have to support DP++. The adapter performs the conversion from DisplayPort to VGA, DVI or HDMI instead of the source device. Active adapters are ideal for use with graphics cards, such as AMD Eyefinity, that do not output dual-mode signals.

Additional FAQs may be available on the P134000 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P561-003 | Digital Signage & Audio/Video P561-003 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft.
P561-006 | Digital Signage & Audio/Video P561-006 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft.
P561-010 | Digital Signage & Audio/Video P561-010 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft.
P561-015 | Digital Signage & Audio/Video P561-015 DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.