Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort to DVI-D Cable Adapter, Single-Link Adapter with Latches (M/M), 6 ft.

Model Number: P581-006


  • DisplayPort Male to DVI-D Male, 6 ft.
  • Single-link adapter with latches
  • Molded ends
  • 1080p resolution
  • Passive adapter requires the connected computer have DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The P581-006 DisplayPort to DVI-D Cable Adapter (M/M) allows you to connect a computer with a DisplayPort connection to a high-definition television or monitor with a DVI input. Digital video signals are passed through with full 1080p video resolution. Fully molded ends are designed to last a long time.

The six-foot P581-006 is a passive adapter that requires the host computer to have a DP++ dual-mode connector, which allows HDMI and DVI signals to be passed through. Check your computer's documentation for compatibility.

Features

  • DisplayPort Male to DVI-D Male, 6 ft.
  • Single-link adapter with latches
  • Molded ends
  • 1080p resolution
  • Passive adapter requires the connected computer have DP++ (DisplayPort ++) dual-mode port

System Requirements

  • Not for use with MST Hubs. For compatibility with MST Hubs, use a DisplayPort 1.2 compliant product such as P581-006-V2

Package Includes

  • DisplayPort to DVI-D Cable Adapter, Single-Link Adapter with Latches (M/M), 6 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332148032
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.37
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
TechnologyDVI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P581006 model support page.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.