Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in.


  • Connect a VGA monitor to a computer with a Displayport output
  • DisplayPort to VGA Active Cable Adapter - 1920x1200/1080P (DisplayPort-Male to HD15-Female) - 6 in.
  • Plug and Play - no drivers or setup needed
  • Supports PC video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • Ideal for use with graphics cards that do not output Dual Mode (DP++) signals, such as AMD Eyefinity
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

P134-06N-VGA

Have a Question?
Contact Us

Overview

Tripp Lite's P134-06N-VGA DisplayPort to VGA Active Cable Adapter, allows you to connect a computer with a Displayport output to a VGA monitor. It features a simple plug and play design with an integrated chip that converts the digital Displayport signal to analog VGA; no drivers or setup needed. Simply plug the adapter into your Displayport source and connect your VGA cable between it and your monitor. PC video resolutions up to 1920 x 1200 are supported, as well as HD resolutions up to 1080p. Unlike passive adapters, Active adapters convert both Single-Mode and Dual Mode (DP++) Displayport output. It is ideal for use with graphics cards that do not output Dual Mode (DP++) signals, such as AMD Eyefinity.

Features

  • Connect a VGA monitor to a computer with a Displayport output
  • DisplayPort to VGA Active Cable Adapter - 1920x1200/1080P (DisplayPort-Male to HD15-Female) - 6 in.
  • Plug and Play - no drivers or setup needed
  • Supports PC video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • Ideal for use with graphics cards that do not output Dual Mode (DP++) signals, such as AMD Eyefinity
  • Converts both Single-Mode and Dual Mode (DP++) Displayport output

System Requirements

  • Computer with a Displayport output
  • Monitor with a VGA port
  • Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P134-06N-VGA-V2

Package Includes

  • DisplayPort to VGA Active Cable Adapter - 1920x1200/1080P (DisplayPort-Male to HD15-Female) - 6 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332159151
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.13
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HD15 (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; DisplayPort
STANDARDS & COMPLIANCE
CertificationsRoHS
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the P13406NVGA model support page.

Accessories

Digital Signage & Audio/Video

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft.

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft.
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft. P502-015 P502-015 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 15 ft.

Resources & Downloads

support icon

Do you own a
P134-06N-VGA

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.