DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 3 ft. (0.91 m)
- Connect a DVI monitor to a computer with a DisplayPort output
- Plug-and-play convenience; no drivers or software needed
- Supports DVI-D single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
P134-003
Have a Question?
Overview
Features
- Connect a DVI monitor to a computer with a DisplayPort output
- DisplayPort to DVI Adapter Converter (DisplayPort-Male to DVI-I-Female), 3-ft. (0.91 m)
- Supports DVI single-link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Fully molded ends
- The P134-003 is a passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.
System Requirements
- A computer with a DisplayPort output
- A monitor with a DVI port
- The P134-003 is a passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your DisplayPort source for compatibility.
- Not for use with MST Hubs. For compatibility with MST
Hubs, use a Displayport 1.2 compliant product such as P134-06N-DVI-V2
Package Includes
- DisplayPort to DVI Cable Adapter, Converter for DP-M to DVI-I-F, 3-ft. (0.91 m)
Specifications
OVERVIEW
UPC Code | 037332186492 |
Technology | DVI; DisplayPort |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.26 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-I (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P134003 model support page.
Resources & Downloads
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.