DisplayPort to DVI Adapter Video Converter, Black (M/F), 1 ft. (0.31 m)
Part Number: P134-001-GC
- Continue using your current DVI display without the expense of a new DP monitor
- Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
- Compact unit fits easily into briefcase or laptop bag for instant use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- Ideal for high-definition video presentations and digital signage on a DVI display
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Features
System Requirements
- Source device with DisplayPort output and DisplayPort++ support
- Display device with DVI input
Package Includes
- P134-001-GC DisplayPort to DVI Cable Adapter - M/F, Black, 1 ft.
Specifications
OVERVIEW
UPC Code | 037332238047 |
Technology | DVI; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) 60Hz |
Max Supported Color Depth | 48-bit (w/ Dual-Link) |
3D Video Supported | Yes |
INPUT
Bus Powered | Yes |
PHYSICAL
Color | Black |
Material of Construction | PVC, ABS |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 7.0mm |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Ferrite Core | No |
Minimum Bend Radius | 70mm |
Unit Weight (lbs.) | 0.13 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | 5 to 122 F (-15 to 50 C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Connector Plating | Gold |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.1 |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
![]() |
P561-015 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images