Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

DisplayPort-to-DVI-D cable with antibacterial properties connects a video source to a display in your home, office or digital signage application.

  • Supports high-definition resolutions up to 1920 x 1200 @ 60 Hz (including 1080p)
  • Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
  • Latches and thumbscrews help prevent cable from coming loose accidentally
  • Passive cable requires connected sources to have DP++ port for signal pass-through
  • Uni-directional 6 ft. cable directs A/V signals only from DisplayPort to DVI-D
  • 3-year limited warranty

Features

DisplayPort to DVI Cable Connects Home, Office or Digital Signage Video Components
This DisplayPort 1.1 cable securely connects laptops, tablets, PCs, Blu-ray players, game consoles, satellite/cable TV receivers and other devices with DisplayPort outputs to televisions or monitors with DVI inputs. The uni-directional cable only converts from DisplayPort to DVI. No separate adapter or cable is needed, allowing you to continue using your existing DVI-D display without the expense of buying a new DisplayPort monitor.

Provides Extra Protection Against Certain Bacteria
The molded connectors and PVC jacket are constructed using an antibacterial material that is effective in inhibiting the growth of Escherichia coli (E. coli) and Staphylococcus aureus (staph). This added protection makes this cable an ideal solution for medical facilities, schools, businesses, restaurants/kitchens and anywhere else that needs extra protection against bacteria.

Transmits Crystal-Clear 1080p Video on a Larger Screen or Secondary Monitor
The P581AB-006 supports HD resolutions up to 1920 x 1200 at 60 Hz with 24-bit Deep Color, allowing you to transmit 1080p signals in your home theater, office lobby or other digital signage application, such as digital menus in restaurants or schedules in bus and train stations. You may also use the cable to connect a second monitor to your computer or laptop in your home or office workspace.

Connectors Secure Tightly to Help Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean costly and time-consuming signal loss. Latches on the DisplayPort plug and thumbscrews on the DVI connector help you avoid such danger, protecting your video transmission by maintaining a secure link without failure.

Passive Adapter for Use with Dual-Mode DisplayPort Sources
This cable is a passive adapter that requires the connected source computer to support DisplayPort++ (DP++). This allows DVI signals to be passed through. Check the documentation for your DisplayPort source for compatibility.

Premium Construction for Superior Performance
The P581AB-006 features foil and braid shielding that ensures reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. Gold-plated contacts provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference. Integral strain relief gives the cable extra flexibility, reduces stress and helps the cable move freely without cracking or breaking loose from the connector.

System Requirements

  • Source device with DisplayPort output that supports DisplayPort++
  • Display device with DVI-D input
  • Not for use with MST hubs. For compatibility with MST hubs, a DisplayPort 1.2-compliant product, such as P581-006-V2, is required.

Package Includes

P581AB-006 DisplayPort-to-DVI Antibacterial Cable, M/M, Black, 6 ft. 

RoHS compliant

Specifications

OVERVIEW
UPC Code037332261137
Product TypePassive Cable
TechnologyDVI; DisplayPort
Cable Type  Passive
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
Max Supported Color Depth24-bit (w/ Single-Link)
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorBlack
Material of ConstructionPVC, ABS
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)7.3mm
Wire Gauge (AWG)28
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.40
ENVIRONMENTAL
Operating Temperature Range32° to 158°F (0° to 70°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
FEATURES & SPECIFICATIONS
Antibacterial  Yes
Displayport Specification1.1
HDCP Specification1.3
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.