DisplayPort to DVI Adapter Cable (DP with Latches to DVI-D Single Link M/M), 15 ft. (4.6 m)
- Outputs DisplayPort video to your current DVI display to avoid expense of new monitor
- Delivers HD video quality at resolutions up to 1920 x 1200 (including 1080p) @ 60 Hz
- Extended 15-ft. (4.57 m) length convenient for connecting to projectors and other far displays
- Plug-and-play operation with no software required for easy, immediate installation
- Passive adapter requires connected computer to have DP++ port for signal pass-through
- 3-year limited warranty
P581-015
Have a Question?
Features
Typical Applications
- Use your existing DVI display with a new DisplayPort computer to avoid the expense of a new DisplayPort monitor
- Add a second monitor to your home or office workspace
- Video presentations in a classroom, lecture hall or conference room
Package Includes
- P581-015 DisplayPort to DVI-D Adapter Cable - M/M, DP w/Latches, 1920 x 1200 (1080p) @ 60 Hz, 15-ft. (4.57 m)
Specifications
OVERVIEW
UPC Code | 037332213570 |
Product Type | Passive Cable |
Technology | DVI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.70 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 158 F (0 to 70 C) |
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
SPECIAL FEATURES
Latching Connector | Yes |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.