Part Number: B160-101-DPHDSI
- Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Transmitter and receiver connect point-to-point without a switch up to 328.08-ft. (100 m)
- Transmitter's local HDMI port lets you monitor images being shown on remote displays
- Plug-and-play operation with no software required for easy, immediate installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
System Requirements
- Source device with DisplayPort output (media server, laptop)
- Display devices with DVI or HDMI input (HDTV, projector, monitor)
Package Includes
- B160-001-DPSI transmitter unit
- B160-100-HDSI receiver unit
- IR-Out cable
- IR-In cable
- HDMI to DVI adapter cable
- (2) 3.5 mm to DB9 adapter cables (M/F)
- (2) External power supplies with 4.5-ft. (1.37 m) cord (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V 2A)
- (8) International plug adapters (North America, Europe, U.K., Australia)
- (2) Sets of mounting hardware
- (2) Owner's manuals
Specifications
OVERVIEW
UPC Code | 037332237798 |
Product Type | Splitter; Extender Kit |
Technology | DVI; DisplayPort; HDMI; A/V over IP; Cat5/5e; Cat6 |
Host Connector | DISPLAYPORT (FEMALE) |
VIDEO
Max Supported Video Resolution | 1920 x 1080 (1080p) @ 60Hz |
Max 1280 x 720 (720p) Range (ft) | 328 |
Max 1920 x 1080 (1080p) Range (ft) | 328 |
Transmitter Video Input | DisplayPort |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Range Extension using other Tripp Lite product | 328 ft. |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Other Tripp Lite product used to extend range | network switch |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 328 |
Maximum Signal Range Details | 328 ft via Cat6 275 ft via Cat5e |
AUDIO
Audio Input | Displayport |
Audio Output | HDMI |
Audio Specification | Stereo Audio |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.0A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Side A - Connector 1 | (1) DISPLAYPORT (FEMALE); (1) HDMI (FEMALE); (1) RJ45 (FEMALE) |
Side B - Connector 1 | (1) HDMI (FEMALE); (1) RJ45 (FEMALE) |
Input x Output | 1 x 1 |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: RJ45 (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Cable Length (ft.) | 0 |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Receiver Unit Dimensions (hwd / in.) | 1.169 x 5.039 x 3.937 |
Receiver Unit Weight (lbs.) | 0.2 |
Shipping Dimensions (hwd / in.) | 3.00 x 5.80 x 13.40 |
Shipping Weight (lbs.) | 3.50 |
Transmitter Unit Dimensions (hwd / in.) | 1.169 x 5.039 x 3.937 |
Transmitter Unit Weight (lbs.) | 0.2 |
Unit Dimensions (hwd / in.) | 1.169 x 3.937 x 5.039 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 328 |
Transmission Distance | 100m (328 ft.) |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | 2-3 Seconds |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
MST Support | No |
Built-In Equalizer | No |
Port Selection | Pushbutton; Software |
Displayport Specification | 1.2 |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | BSMI; CB; CCC; CE; FCC; GS; PSE; RCM; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. | |
P569-010-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B160-100-CSI | Component Video + Audio over IP Extender/Receiver, Cat5e/6, Serial and IR Control, 1080i, 328 ft. (100 m), TAA | |
B160-100-DPSI | DisplayPort over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA | |
B160-100-HDSI | DVI/HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA | |
B160-100-VSI | VGA Audio + Video over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1440, 328 ft. (100 m), TAA | |
B160-200-HSI | 2-Port HDMI over IP Extender Receiver over Cat5/Cat6, RS-232 Serial and IR Control, 1080p 60 Hz, 328 ft. (100 m), TAA |
Network Switches
Model Number | Description | |
---|---|---|
NG5 | 5-Port 10/100/1000 Mbps Desktop Gigabit Ethernet Unmanaged Switch, Metal Housing | |
NSS-G16D2 | 16 10/100/1000Mbps Port Gigabit L2 Web-Smart Managed Switch, 2 SFP Slots, 36 Gbps, Web, 8-Outlet 120V PDU/Surge Protect |
Computer & Storage
Model Number | Description | |
---|---|---|
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images