Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transmitter and receiver work in tandem to convert a DisplayPort signal to DVI and extend it via Cat5e/6 cable to a projector, monitor or television up to 125 ft. away. Ideal for digital signs, schools and trade shows.

  • Supports high-definition video resolutions up to 1920 x 1080 (60 Hz)
  • Supports 24-bit True Color (8 bits per channel) and stereo audio
  • Included USB Micro-B cables supply power to both units
  • Works with all operating systems
  • Plug and play—no software or drivers to install
  • HDCP 1.3 compliant
  • 1-year limited warranty

Overview

The B150-1A1-DVI DisplayPort to DVI over Cat5/6 Active Extender Kit includes a transmitter unit and a receiver unit that work in tandem to convert a DisplayPort audio/video signal to DVI and then extend it to a projector, monitor or television up to 125 feet (38 meters) away. The kit is ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than convention cables allow.
One Cat5e/6 cable connects the transmitter and receiver (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series). A built-in DisplayPort plug connects the transmitter to the source, while a built-in DVI-D single-link plug connects the receiver to the display. Included USB Micro-B cables supply power to the units via USB ports on the source and display or USB wall chargers.
Please note: In order to properly power the unit via an external source, a minimum of 500mA will be needed. Any type of power supply will work as well as any standard USB port that is USB 2.0 or newer.
The B150-1A1-DVI can extend a high-definition 1920 x 1080 (60 Hz) signal up to 125 feet. In addition to crystal-clear video, including 24-bit True Color (8 bits per channel), the kit delivers full, rich stereo. LEDs on the RJ45 ports indicate when the units are receiving power and a DVI signal from the source. Built-in equalization control lets you fine-tune the image on the DVI display. Easy to set up with no software or drivers to install. Compatible with all operating systems. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Converts DisplayPort Signal to DVI, Extends It Up to 125-ft. (38.1 m)
  • Ideal for digital signs, trade shows, presentations, classrooms, churches and retail settings
  • Extends a high-definition 1920 x 1080 (60 Hz) signal up to 125-ft. (38.1 m)
  • Transmitter and receiver connect with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series)
  • Supports 24-bit True Color (8 bits per channel) and stereo audio
  • Built-in equalization control lets you adjust the image on the display
  • HDCP 1.3 compliant

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Works with all operating systems
  • Built-in cables connect transmitter to DisplayPort source and receiver to DVI-D display
  • Included USB Micro-B cables provide power to the units
  • LEDs indicate when the units are receiving power and sharing a signal

TAA Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Computer with DisplayPort output port*
  • Display with DVI-D input port


*DisplayPort source must be enabled to support audio in order for kit to extend audio signals

Package Includes

  • Transmitter unit
  • Receiver unit
  • Screwdriver for adjusting equalization
  • (2) USB Micro-B cables, 3-ft. (0.91 m)
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332191311
Product TypeExtender Kit
TechnologyDVI; DisplayPort; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)150
Max 1080P Range (ft)125
Max 1280 x 720 (720p) Range (ft)125
Max 1920 x 1080 (1080p) Range (ft)125
Transmitter Video InputDisplayPort
Transmitter - Number of Video Outputs1
Receiver/Transceiver Video OutputDVI-D (Single Link)
Receiver - Number of Video Outputs1
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
HDR SupportNo
3D Video SupportedYes
Maximum Signal Range (ft)125
AUDIO
Audio InputDisplayport
POWER
Power Source TypeUSB
Power SourceTransmitter and Receiver (Included)
Power Over Cable (PoC) SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1DISPLAYPORT (MALE)
Side A - Connector 2RJ45 (FEMALE)
Side A - Connector 3MICRO-USB B (FEMALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3MICRO-USB B (FEMALE)
Connector PlatingNickel
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX & RX: (x1) Green (Connection), (x1) Orange (Data transmission)
PHYSICAL
ColorBlack
Number of Displays1
Form Factor/Mounting OptionsPigtail
Receiver Unit Dimensions (hwd / in.)2.4 x 0.94 x 2.04
Receiver Unit Weight (lbs.)0.07
Shipping Dimensions (hwd / in.)1.73 x 7.87 x 5.95
Shipping Weight (lbs.)0.49
Transmitter Unit Dimensions (hwd / in.)2.42 x 1 x 3
Transmitter Unit Weight (lbs.)0.07
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)150
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 480i Range (ft)150
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerYes
Displayport Specification1.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

USB Cables

  Model Number Description
Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) UR05C-003-RARB UR05C-003-RARB Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.