DisplayPort to HDMI 4K 60Hz Active Adapter (M/F), Latching Connector, Black, DP1.2, HDCP 2.2, 6-in. (15.24 cm)
- Keep using your current HDMI display with a DisplayPort 1.2 source
- Delivers outstanding picture quality at video resolutions up to 4K x 2K @ 60 Hz as specified in HDMI 2.0
- Latching DP connector prevents cable from becoming accidentally dislodged
- Compact unit fits easily into briefcase or laptop bag for immediate use anywhere
- Easy installation with plug-and-play operation—no software required
- 3-year limited warranty
Features
Typical Applications
- Play video from your DP laptop or PC on a 4K HDMI display device, such as an HDTV
- Access documents and websites across multiple displays
- Design and edit graphics files or production video on a larger HDMI monitor
- Look at high-definition photos from your DP computer on a flat-screen HDMI TV
- Display menus, ads, promos, directions and other digital signage applications on an HD monitor
Package Includes
- P136-06N-H2V2LB DisplayPort to HDMI 2.0 Adapter–M/F, Latching Connector, 4K, 6 in., Black
Specifications
OVERVIEW
UPC Code | 037332209238 |
Technology | HDMI; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13606NH2V2LB model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
![]() |
P569-015-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 15 ft. (4.57 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.