DisplayPort to HDMI 4K 60Hz Active Adapter with HDR - M/F, 4K @ 60 Hz, DP 1.2, HDCP 2.2, White, 6-in. (15.24 cm)
- Delivers Ultra HD picture quality at resolutions up to 4K x 2K @ 60 Hz (3840 x 2160) as specified in HDMI 2.0
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Active adapter converts Single- and Dual-Mode DP++ output for viewing on display
- Compact unit fits easily into pocket, briefcase or laptop bag for instant use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
P136-06N-HDR-W
Have a Question?
Features
Typical Applications
- Watch 4K video content from a DisplayPort-enabled PC, Mac or Surface on an Ultra HD television or projector
- Edit HDR production video or digital photos using a 4K monitor
- Connect a Chromebook or MacBook to a conference table’s A/V box to give a video presentation on a large screen
- Upgrade the video quality of your trade show presentation or digital signage installation in a commercial or educational setting to 4K x 2K
Package Includes
- P136-06N-HDR-W DisplayPort to HDMI 4K Adapter - M/F, White
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332241252 |
Technology | DisplayPort; HDMI; HDR |
VIDEO
Max Supported Video Resolution | 4K @ 60 Hz (3840 x 2160) |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
INPUT
Built-In Cable Length (ft.) | 0.328 |
Built-In Cable Length (in.) | 3.94 |
Bus Powered | Yes |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | N/A |
PHYSICAL
Color | White |
Cable Outer Diameter (OD) | 4.8mm |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Material of Construction | ABS, PVC |
Unit Dimensions (hwd / in.) | 0.47 x 0.87 x 1.64 |
Unit Weight (lbs.) | 0.088 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 °F (0 to 45 °C) |
Storage Temperature Range | 14 to 158 °F (-10 to 70 °C) |
Operating Humidity Range | 10% to 85% RH (No Condensation) |
Storage Humidity Range | 5% to 90% RH (No Condensation) |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | No |
CONNECTIONS
Side A - Connector 1 | (1) DISPLAYPORT (MALE) |
Side B - Connector 1 | (1) HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.2 |
HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
Certifications | RoHS, REACH, CE, FCC |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P13606NHDRW model support page.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003-2A | 4K HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006-2A | 4K HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010-2A | 4K HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-015-2A | 4K HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 15 ft. (4.57 m) |
![]() |
P568-025-2A | 4K HDMI Cable, Gripping Connectors - 4K @ 60 Hz, HDR (M/M), Black, 25 ft. (7.62 m) |
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 10 ft. (3.05 m) |
![]() |
P569-015-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 15 ft. (4.57 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.