Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Active adapter for use with any Displayport port
  • Connect a 4K HDMI monitor to a computer with a Displayport 1.2 output
  • Displayport Male to HDMI Female
  • HDCP 1.3 and DPCP 1.0 compliant
  • 3-year limited warranty

Overview

This P136-000-UHD-V2 DisplayPort 1.2 to HDMI 4K Active Converter Adapter allows you to connect a computer with a DisplayPort output to an HDMI monitor. Supports computer video resolutions up to 4K x 2K at 24/30 Hz (Ultra HD). It is an active adapter, converting both Single-Mode and Dual-Mode (DP++) DisplayPort output. It’s perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals. Adapter is plug-and-play and requires no drivers or other software. Backwards compatible with previous DisplayPort versions (1.0, 1.1, 1.2). Fully molded ends ensure long life enjoyment.

Features

  • Supports DisplayPort 1.2a input and HDMI1.4b output
  • Active adapter for use with any Displayport port, converts Single-Mode and Dual-Mode (DP++) DisplayPort output
  • Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
  • Supports HDMI highest video resolution 4K x 2K @ 24/30 Hz
  • Content protection of HDCP Rx and Tx keys to support HDCP repeater
  • Supports up to 8 channel LPCM, compressed audio(AC-3,DTS) and HBR audio format
  • Supports up to 192khz audio frame rate and up to 24-bit audio sample size
  • Integrated both HDCP Rx and Tx keys to support HDCP repeater
  • HDCP 1.3 and DPCP 1.0 compliant
  • Powered from DisplayPort source
  • Plug and Play

Package Includes

  • P136-000-UHD-V2 DisplayPort 1.2 to HDMI 4K Active Converter Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188328
Product TypeVideo Adapter
TechnologyHDMI; DisplayPort
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HDMI (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.90 x 3.90 x 0.50
Shipping Weight (lbs.)0.06
FEATURES & SPECIFICATIONS
HDCP Specification1.3
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.
Was this information helpful? Yes No
Need more help? Contact Technical Support
High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)

Video Adapters

  Model Number Description
DisplayPort to DVI-I Adapter Cable (M/F), 6 in. (15.2 cm) P134-000 P134-000 DisplayPort to DVI-I Adapter Cable (M/F), 6 in. (15.2 cm)
DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in. (15.24 cm) P134-06N-VGA P134-06N-VGA DisplayPort to VGA Active Adapter Video Converter (M/F), 6-in. (15.24 cm)
Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm) P137-06N-DVI P137-06N-DVI Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)
Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm) P137-06N-VGA P137-06N-VGA Keyspan Mini DisplayPort to Active VGA Adapter, Video Converter (M/F), White, 6-in. (15.24 cm)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.