DisplayPort to VGA/DVI/HDMI All-in-One Converter Adapter, DP ver 1.2, 4K 60 Hz HDMI
- Separate DVI, HD15 and HDMI female connectors
- HDMI port supports UHD 4K x 2K (3840 x 216) @ 60 Hz video resolutions, as specified in HDMI 2.0
- Supports HDCP 2.2
- Plug and play—no software, drivers or power supply needed
- Small size for easy carrying in laptop bag or briefcase
- 3-year limited warranty
Overview
Features
- Recommended for trade shows, classrooms, lecture halls and other presentation venues
- DVI port supports video resolutions up to 1920 x 1080 (1080p)
- HD15 port supports video resolutions up to 1920 x 1200, including 1080p
- HDMI port supports video resolutions up to 4K x 2K (3840 x 2160) @ 60 Hz, as specified in HDMI 2.0
- Supports 36-bit Deep Color (12 bits per channel)
- Supports HDCP 2.2
- No software, drivers or external power supply required
- Small enough to stow in laptop bag or briefcase
Specifications
OVERVIEW
UPC Code | 037332202741 |
Technology | DVI; HDMI; VGA/SVGA; DisplayPort |
INPUT
Cable Length (in.) | 6 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.90 x 3.90 x 5.60 |
Shipping Weight (lbs.) | 0.20 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (FEMALE) |
Side B - Connector 2 | HD15 (FEMALE) |
Side B - Connector 3 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
HDMI Specification | 2.0 |
HDCP Specification | 2.2 |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) |
![]() |
P561-003 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 3 ft. (0.91 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P569-003-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) |
![]() |
P569-006-CERT | Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.