Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

DisplayPort to HDMI Adapter Video Converter (M/F)

Model Number: P136-000-1


Connect an HDMI monitor to a computer with a Displayport output.
  • Compact design - Displayport (Male) to HDMI (Female)
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • HDCP-compliant
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • 3-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's P136-000-1 Compact Displayport (Male) to HDMI (Female) Adapter allows you to connect a computer with a Displayport output to an HDMI monitor. Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p. Fully-molded design ensures a long life of enjoyment. The P136-000-1 is a passive adapter and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.

Features

  • Connect a HDMI monitor to a computer with a Displayport output
  • Displayport (Male) to HDMI (Female); fully-molded
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • The P136-000-1 supports transmission of an audio signal as long as it is supported by the Displayport source. Check the documentation for your Displayport source for compatibility.
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • The P136-000-1 is a passive adapter and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.
  • HDCP-compliant

System Requirements

  • Computer with a Displayport output
  • Display with an HDMI port
  • The P136-000-1 supports transmission of an audio signal as long as it is supported by the Displayport source. Check the documentation for your Displayport source for compatibility.
  • The P136-000-1 is a Passive adapter and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.

Package Includes

  • Displayport Male to HDMI Female adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184788
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)3.20 x 3.20 x 0.50
Shipping Weight (lbs.)0.04
Unit Dimensions (hwd / in.)0.4 x 0.7 x 2.20
Unit Weight (lbs.).09
CONNECTIONS
Side A - Connector 1DISPLAYPORT (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; DisplayPort
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

DisplayPort is a high-performance digital interface for transmitting audio and video signals. It was developed to replace older technologies, such as VGA and DVI, and has become one of the most advanced display technologies.

Additional FAQs may be available on the P1360001 model support page.

Accessories

Digital Signage & Audio/Video
  Model Number Description
P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P568-012 | Digital Signage & Audio/Video P568-012 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 12 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.