Model Number: P136-000

DisplayPort to HDMI Converter, 1920x1200/1080p (M/F), 6-in.

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P136000-FRONT-L.jpg

 
Connect an HDMI monitor to a computer with a Displayport output connection.
  • Connect a HDMI monitor to a computer with a Displayport output
  • Displayport Male to HDMI Female, 6 in.
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • HDCP compliant
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
$1040

TRP90KN

$1249

02837509

$1699

P136-000

$1699

1685174

$1416

B001TUZ6DQ

$1349

9475627

$1800

12-120-994

$1999

7750399

$1999

7750399


Overview

Tripp Lite's P136-000, Displayport Male to HDMI Female adapter allows you to connect a computer with a Displayport output to a HDMI monitor. Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p. Fully molded ends ensure long life enjoyment. The P136-000 is a Passive adapter, and requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.

Features

  • Connect a HDMI monitor to a computer with a Displayport output
  • Displayport Male to HDMI Female; fully molded ends
  • Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • The P136-000 supports transmission of an audio signal as long as it is supported by the Displayport source. Check the documentation for your Displayport source for compatibility.
  • The P136-000 is a Passive adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.
  • HDCP compliant

System Requirements

  • Computer with a Displayport output
  • Display with a HDMI port
  • The P136-000 supports transmission of an audio signal as long as it is supported by the Displayport source. Check the documentation for your Displayport source for compatibility.
  • The P136-000 is a Passive adapter, and requires that the connected computer has a DP++ ( Displayport ++ ) port, which allows HDMI and DVI signals to be passed through; check the documentation for your Displayport source for compatibility.

Package Includes

6 inch Displayport Male to HDMI Female adapter cable
RoHS compliant

Specifications

INPUT
Cable Length (in.) 6
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 DISPLAYPORT (MALE)
Side B - Connector 1 HDMI (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

Accessories

No accessories are available for this model.

Similar Products




Clear List