DisplayPort to HDMI Video Adapter Video Converter (M/F), HDCP, Black, 1 ft.
Part Number: P136-001
- Continue using your current HDMI display without the expense of a new DP monitor
- Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
- Supports 7.1-channel surround sound to enhance your streaming experience
- Compact 1 ft. cable fits easily into pocket, briefcase or laptop bag for use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with DisplayPort output and DP++ port for HDMI pass through (must support audio to transmit audio signals)
- Display device with HDMI input
Package Includes
P136-001 DisplayPort to HDMI Video Adapter Converter, M/F, Black, 1 ft.
Specifications
OVERVIEW
UPC Code | 037332242587 |
Technology | HDMI; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1080 @60Hz |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
AUDIO
Audio Specification | 7.1 Surround Sound |
INPUT
Bus Powered | Yes |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5mm |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Connector Plating | Gold |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.1a |
HDCP Specification | 1.3 |
Driver Required | No |
Fully Molded Connector Ends | Yes |
Ohms | No |
EMI/RFI Line Noise Protection | No |
Integral Strain Relief | No |
Impedance-Matched Twisted-Pair Construction | No |
DIN Mountable | No |
Integrated/Removable Cable | No |
Scaler Function | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images