DisplayPort to HDMI Adapter Video Converter (M/F), 50 Pack
Part Number: P136-000-1-BP
- 50-piece bulk pack of P136-000-1 DisplayPort to HDMI adapter converters
- Delivers hi-def picture quality at resolutions up to 1920 x 1200 (1080p)
- Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
- Compact unit fits easily into pocket, briefcase or laptop bag for use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with DisplayPort output and DP++ port for HDMI pass-through (must support audio to transmit audio signals)
- Display device with HDMI input
Package Includes
- (50) P136-000-1 DisplayPort to HDMI Video Adapter Converters, M/F
Specifications
OVERVIEW
UPC Code | 037332237651 |
Technology | HDMI; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1080 @ 60Hz |
Max Supported Color Depth | 36-bit Deep Color |
INPUT
Product Length (in.) | 2.31 |
Product Length (ft.) | 0.19 |
PHYSICAL
Color | Black |
Material of Construction | PCB |
Shipping Dimensions (hwd / in.) | 1.00 x 13.50 x 15.75 |
Unit Dimensions (hwd / in.) | 2.31 x 0.55 x 0.89 |
Unit Weight (lbs.) | 0.09 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | 14 to 176 F (-10 to 80 C) |
Operating Humidity Range | 10% to 85% RH, Non-Condensing |
Storage Humidity Range | 5% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Connector Plating | Gold |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.1a |
HDCP Specification | 1.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-012 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 12 ft. (3.66 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images