DisplayPort to HDMI Converter Adapter (M/F), 6-in. (15.24 cm), 50 Pack
Part Number: P136-000-BP
- 50-piece bulk pack of P136-000 DisplayPort to HDMI adapter converters
- Delivers hi-def picture quality at resolutions up to 1920 x 1200 (1080p)
- Supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound audio
- Compact 6 in. unit fits easily into pocket, briefcase or laptop bag for use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
System Requirements
- Source device with DisplayPort output and DP++ port for HDMI pass through (must support audio to transmit audio signals)
- Display device with HDMI input
Package Includes
- (50) P136-000 DisplayPort to HDMI Video Adapter Converters, M/F, 6 in.
Specifications
OVERVIEW
UPC Code | 037332237637 |
Technology | HDMI; DisplayPort |
VIDEO
Max Supported Video Resolution | 1920 x 1080 @ 60Hz (1080p @ 60Hz) |
AUDIO
Audio Specification | 7.1 |
PHYSICAL
Color | Black |
Material of Construction | ABS, PVC |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 5.5mm |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Unit Weight (lbs.) | 0.22 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Connector Plating | Gold |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
Displayport Specification | 1.1 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) |
![]() |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
![]() |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P583-003-BK | Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, Black, 3 ft. (0.9 m) |
![]() |
P583-006-BK | Mini DisplayPort to DisplayPort Adapter Cable, 4K 60 Hz (M/M), DP Latching Connector, Black, 6 ft. (1.8 m) |
![]() |
P583-010 | Mini DisplayPort to DisplayPort Adapter Cable, 4K 60Hz (M/M), DP Latching Connector, White, 10 ft. (3.1 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images