DisplayPort to VGA Active Adapter Video Converter, Black (M/F), 1 ft. (0.31 m)
Part Number: P134-001-VGA
- Continue using your current VGA display without the expense of a new DP monitor
- Delivers high-definition picture quality at resolutions up to 1920 x 1200, including 1080p
- Compact unit fits easily into briefcase or laptop bag for instant use anywhere
- Plug-and-play operation with no software required for easy, immediate installation
- Ideal for video presentations and watching movies in HD on a VGA display
- 3-year limited warranty
Features
System Requirements
- Source device with DisplayPort output
- Display device with VGA input
- Not for use with MST hubs. For compatibility with MST hubs, use a DisplayPort 1.2-compliant adapter, such as P134-06N-VGA-V2.
Package Includes
- P134-001-VGA DisplayPort to VGA Active Adapter – M/F, 1920 x 1200 (1080p), Black, 1 ft.
Specifications
OVERVIEW
UPC Code | 037332212870 |
Technology | VGA/SVGA; DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 113 F (0 to 45 C) |
Storage Temperature Range | 14 to 158 F (-10 to 70 C) |
Operating Humidity Range | 10% TO 85% RH, Non-Condensing |
Storage Humidity Range | 5% TO 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) |
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) |
![]() |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images