DisplayPort to Active VGA Cable, DisplayPort with Latches to HD15 Adapter (M/M), 10 ft. (3.05 m)
- Connect a Displayport computer port to a VGA monitor
- Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) DisplayPort output
- 3-year limited warranty
P581-010-VGA
Have a Question?
Overview
Features
- 10-ft. (3.05 m) Displayport Male to VGA Male cable
- Low-profile VGA connector fits neatly into available space; no jamming between wall and monitor or impeding neighboring connections
- Supports computer video resolutions up to 1920 x 1200, and HD video resolutions up to 1920 x 1080 (1080p)
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) DisplayPort output
Specifications
OVERVIEW
UPC Code | 037332187796 |
Technology | VGA/SVGA; DisplayPort |
INPUT
Cable Length (ft.) | 10 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.31 |
CONNECTIONS
Side A - Connector 1 | DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (MALE) |
SPECIAL FEATURES
Latching Connector | Yes |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P581010VGA model support page.
Resources & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.