Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

16-Port, 4+1 User NetDirector Cat5 IP KVM Switch, TAA Compliant

Model Number: B064-016-04-IPG


  • Simultaneous support for 5 users (1 local, 4 remote)
  • Supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols
  • Includes both DVI and VGA console ports for connection of either a DVI or VGA monitor
  • Blade server support
  • Virtual Media allows computers connected using a B055-001-USB-V2 SIU to access DVD/CD drives, flash drives and other storage media from a user's remote computer as if it were directly connected
  • Remote Authentication: RADIUS, LDAP, LDAPS, and Active Directory
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Overview

Tripp Lite's 16-port NetDirector Cat5 IP KVM Switch is the optimal solution for remotely controlling multiple computers (combination of PS/2, USB and Serial) by up to 5 (1 Local and 4 Remote) independent, simultaneous users. Both DVI and VGA console ports are included for connection of either a DVI or VGA monitor. High video resolution: up to 1600 x 1200 @ 60Hz – 32 bit color depth for the local console; up to 1600 x 1200 @ 60Hz with 24 bit color depth for remote sessions at up to 164 ft. (50 m). A full-screen graphical OSD with multi-level authentication (Super Administrator, Administrator and User) allows you to quickly and efficiently manage your installation, and can be displayed in English, German, Russian, Japanese, traditional Chinese and simplified Chinese. Critical events on the installation can be tracked via email notification, SNMP traps, the Windows-based log server or Syslog server. Accessing the connected computers is a breeze; view multiple computers at the same time using panel array mode, automatically sync USB mice, access the on-screen keyboard feature in numerous language formats. Virtual Media allows computers connected using a B055-001-USB-V2 Server Interface Unit to access DVD/CD drives, flash drives and other storage media as if they were directly connected to the computer. In addition, three USB ports are located on the front panel of the unit for use with Virtual Media or an external keyboard and mouse. Also located on the front of the KVM is a USB Mini-B port that allows for direct connection of a laptop for easy console operation of the switch. Other features include FIPS 140-2 level 1 security standards support, dual power supplies that allow the unit to continue running in the event one power supply stops receiving power, temperature sensors that control the speed of the unit's cooling fans, remote authentication support via RADIUS, LDAP, LDAPS and Active Directory, dial-in modem access and non-browser access using Windows and Java applications. Constructed of heavy-duty steel housing.

Features

  • Up to 5 users (1 Local, 4 Remote) can simultaneously access the connected computers/servers
  • Features two RJ45 network ports for redundant or dual-IP operation
  • Includes both DVI and VGA console ports for connection of either a DVI or VGA monitor
  • High video resolution: up to 1600 x 1200 @ 60Hz – 32 bit color depth for the local console; up to 1600 x 1200 @ 60Hz with 24 bit color depth for remote sessions at up to 164 ft. (50 m)
  • Supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols
  • Blade server support
  • Multi-level authentication; Super Administrator, Administrator and User
  • Advanced encryption technologies - 1024 bit RSA; 56 bit DES; 256 bit AES and 128 bit SSL
  • Supports FIPS 140-2 level 1 security standards
  • View multiple ports at the same time using the panel array mode feature
  • Virtual Media allows computers connected to the KVM using a B055-001-USB-V2 SIU to access DVD/CD drives, flash drives and other storage media from a user's remote computer as if it were directly connected
  • An additional three USB ports are located on the front of the KVM for the sharing of USB peripherals.
  • Also located on the front of the KVM is a USB Mini-B port that allows for direct connection of a laptop for easy console operation of the switch.
  • Remote authentication support; RADIUS, LDAP, LDAPS and Active Directory
  • Track critical events on the installation via email notification, SNMP traps, Windows-based Log Server or Syslog server
  • Dual power supplies allow the unit to continue running in the event one power supply ceases to receive power
  • Built-in sensors increase/decrease the speed of the unit's cooling fans according to the temperature
  • Dial-in / Dial-out modem support
  • Graphical OSD can be displayed in English, German, Russian, Japanese, traditional Chinese and simplified Chinese
  • Supports 10Base-T, 100Base-T, 1000Base-T, Auto-Sense, TCP/IP, HTTP, DNS, DHCP, UDP, ARP and Ping
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Compatible with all major operating systems
  • Constructed of heavy-duty steel housing

System Requirements

  • Remote Console Computers (Web Browser) - To access the KVM switch via web browser, your computer needs to be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher, and your browser must support 128-bit SSL encryption.
  • Browsers - The NetDirector Cat5 IP KVM switch supports the following browsers; Internet Explorer 6 and higher, Firefox 1.5 and higher, Mozilla 1.7 and higher, Safari 2.0 and higher, Opera 9.0 and higher, and Netscape 8.1 and higher.
  • Remote Console Computers (non-Browser Windows or Java Client) - To access the KVM switch using the non-browser based Windows client, your computer/server must be running Windows, and DirectX 7.0 or higher must be installed. To access the non-browser based Java client, your computer must be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher.
  • Connected Computers/Servers - Computers/servers being connected to the KVM switch must have a Displayport, DVI, HDMI or VGA port and USB or PS/2 Keyboard and Mouse ports.
  • Operating Systems - Compatible with all major operating systems
  • Hardware versions: A new hardware version (v2) of the B064-016-04-IPG was released in 2016, and it requires different firmware than was used in the previous version (v1). In the Technical Support page for the B064-016-04-IPG you will find a zip folder for the v1 KVM. In addition to including the applicable firmware, it contains a Word document that will tell you how to determine which hardware version you have, and therefore, which firmware you need to use. If you have a v2 KVM, the latest firmware is that which came pre-installed on the KVM.

Package Includes

  • B064-016-04-IPG (4+1 User) NetDirector Cat5 IP KVM switch
  • (x2) C13 to 5-15P power cords
  • CD with owner's manual, quick start guide and device files
  • Quick start guide
  • RJ45 to DB9 adapter for dial-In modem functionality
  • Grounding wire
  • Set of foot pads
  • Rackmount hardware
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332151544
Max CPU16
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.40 x 20.10 x 22.40
Shipping Weight (lbs.)16.60
Unit Dimensions (hwd / in.)1.75 x 17 x 16
Unit Weight (lbs.)12.10
ENVIRONMENTAL
Storage Temperature Range-20 to 60 C (-4 to 140 F)
Relative Humidity0 to 80% RH, Non-Condensing
Operating Temperature0 to 40 C (32 to 104 F)
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  Yes
CONNECTIONS
Ports16
Computer/Server Ports(x16) RJ45 Female
PC/Server ConnectionsDVI; Serial; USB; VGA
Local Console Ports - Port 3(x2) PS/2 Female (via B015-000, sold separately)
FEATURES & SPECIFICATIONS
Autoscan (Y,N)  Y
Autoscan Duration  User-definable from 1 to 255 seconds; default of 5 seconds
Number of Users5
NIAP-Certified Secure  No
Max Supported Video Resolution1600 x 1200 @60Hz
Cat5 KVM SwitchYes
TechnologyCat5/5e; DVI; PS/2; Serial (RS232); USB; VGA/SVGA
CERTIFICATIONS
ApprovalsUL/cUL, FCC, CE, TAA, RoHS
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

Windows 7 users must run Internet Explorer as an Administrator to access connected computers over IP. To run Internet Explorer as an Administrator, right-click the Internet Explorer icon in the Windows Start menu, and choose "Run as Administrator." If you right-click the Internet Explorer icon in the task bar at the bottom of your home page, highlight the Internet Explorer icon in the list that appears and right-click it to select "Run as Administrator."
IP Remote Access KVM Switches include built-in IP remote access (also known as KVM over IP), so you can manage servers over a local network or over the Internet through a standard browser or multi-platform client software. For a full explanation of IP KVM switches, click here
For the B055-001-UDP to function properly the latest firmware must be installed on the KVM switch it is connected to. You can go here to obtain the latest firmware for the B064-016-02-IPG, B064-016-04-IPG, B064-032-02-IPG and B064-032-04-IPG KVM switches.
- Program/TCP : 9000 (may be changed to anything between 1 and 65535) - HTTP: 80 - HTTPS: 443 - SSH: 22 - Telnet: 23
GEN10/KVM incompatibility: HP has addressed the issue concerning No video/intermittent video when connected to VGA monitor through a KVM. This issue came about as a full-time power management service which was incorporated into the HP Gen10 servers. A firmware release from HP updates the system to allow the VGA aspect of this service to be turned off. Please see HP GEN10 KVM Video Solution.

Additional FAQs may be available on the B06401604IPG model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N001-003-BK | Network Cables & Adapters N001-003-BK Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 3-ft.
N001-005-BK | Network Cables & Adapters N001-005-BK Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 5-ft.
N001-007-BK | Network Cables & Adapters N001-007-BK Cat5e 350MHz Snagless Molded Patch Cable (RJ45 M/M) - Black, 7-ft.
KVM Switch Accessories
  Model Number Description
B055-001-PS2 | KVM Switch Accessories B055-001-PS2 NetDirector PS/2 Server Interface Unit (B064-Series)
B055-001-SER | KVM Switch Accessories B055-001-SER NetDirector Serial Server Interface Unit (B064-Series)
B055-001-UDP | KVM Switch Accessories B055-001-UDP NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series)
B055-001-UDV | KVM Switch Accessories B055-001-UDV NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI
B055-001-UHD | KVM Switch Accessories B055-001-UHD NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI
B055-001-USB | KVM Switch Accessories B055-001-USB NetDirector USB Server Interface Unit (B064-Series)
B055-001-USB-V2 | KVM Switch Accessories B055-001-USB-V2 NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series)
B055-001-USB-VA | KVM Switch Accessories B055-001-USB-VA NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series)
B055-001-UV2CAC | KVM Switch Accessories B055-001-UV2CAC NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series)
USB, Lightning & FireWire
  Model Number Description
U022-006 | USB, Lightning & FireWire U022-006 USB 2.0 A/B Cable (M/M), 6-ft.
U022-010 | USB, Lightning & FireWire U022-010 USB 2.0 A/B Cable (M/M), 10-ft.
USB Cables
  Model Number Description
U022-006 | USB Cables U022-006 USB 2.0 A/B Cable (M/M), 6-ft.
U022-010 | USB Cables U022-010 USB 2.0 A/B Cable (M/M), 10-ft.
Power Cords
  Model Number Description
P058-006 | Power Cords P058-006 C5 to Schuko, European Computer Power Cord - 2.5A, 250V, 17 AWG, 6 ft. (1.8 m), Black
P060-006 | Power Cords P060-006 UK Plug to C5, UK Computer Power Cable - BS1363 to C5, 2.5A, 250V, 18 AWG, 6 ft. (1.8 m), Black

Extended Warranties

Part Number Description
WEXT1T 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2T 2-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
B064-016-04-IPG

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.