NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 2 Remote + 1 Local User, 1U Rack-Mount, TAA
Part Number: B064-032-02-IPG
- Simultaneous support for 3 users (1 local, 2 remote)
- Supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols
- Includes both DVI and VGA console ports for connection of either a DVI or VGA monitor
- Blade server support
- Virtual Media allows computers connected using a B055-001-USB-V2 SIU to access DVD/CD drives, flash drives and other storage media from a user's remote computer as if it were directly connected
- Remote Authentication: RADIUS, LDAP, LDAPS, and Active Directory
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
Features
- Up to 3 users (1 Local, 2 Remote) can simultaneously access the connected computers/servers
- Features two RJ45 network ports for redundant or dual-IP operation
- Includes both DVI and VGA console ports for connection of either a DVI or VGA monitor
- High video resolution: up to 1600 x 1200 @ 60Hz – 32 bit color depth for the local console; up to 1600 x 1200 @ 60Hz with 24 bit color depth for remote sessions at up to 164 ft. (50 m)
- Supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols
- Blade server support
- Multi-level authentication; Super Administrator, Administrator and User
- Advanced encryption technologies - 1024 bit RSA; 56 bit DES; 256 bit AES and 128 bit SSL
- Supports FIPS 140-2 level 1 security standards
- View multiple ports at the same time using the panel array mode feature
- Virtual Media allows computers connected to the KVM using a B055-001-USB-V2 SIU to access DVD/CD drives, flash drives and other storage media from a user's remote computer as if it were directly connected
- An additional three USB ports are located on the front of the KVM for the sharing of USB peripherals.
- Also located on the front of the KVM is a USB Mini-B port that allows for direct connection of a laptop for easy console operation of the switch.
- Remote authentication support; RADIUS, LDAP, LDAPS and Active Directory
- Track critical events on the installation via email notification, SNMP traps, Windows-based Log Server or Syslog server
- Dual power supplies allow the unit to continue running in the event one power supply ceases to receive power
- Built-in sensors increase/decrease the speed of the unit's cooling fans according to the temperature
- Dial-in / Dial-out modem support
- Graphical OSD can be displayed in English, German, Russian, Japanese, traditional Chinese and simplified Chinese
- Features an on-screen keyboard with numerous language formats
- Supports 10Base-T, 100Base-T, 1000Base-T, Auto-Sense, TCP/IP, HTTP, DNS, DHCP, UDP, ARP and Ping
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Compatible with all major operating systems
- Constructed of heavy-duty steel housing
System Requirements
- Remote Console Computers (Web Browser) - To access the KVM switch via web browser, your computer needs to be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher, and your browser must support 128-bit SSL encryption.
- Browsers - The NetDirector Cat5 IP KVM switch supports the following browsers; Internet Explorer 6 and higher, Firefox 1.5 and higher, Mozilla 1.7 and higher, Safari 2.0 and higher, Opera 9.0 and higher, and Netscape 8.1 and higher.
- Remote Console Computers (non-Browser Windows or Java Client) - To access the KVM switch using the non-browser based Windows client, your computer/server must be running Windows, and DirectX 7.0 or higher must be installed. To access the non-browser based Java client, your computer must be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher.
- Connected Computers/Servers - Computers/servers being connected to the KVM switch must have a Displayport, DVI, HDMI or VGA port and USB or PS/2 Keyboard and Mouse ports.
- Operating Systems - Compatible with all major operating systems
- B055-001-USB, B055-001-USB-V2, B055-001-SER, or B055-001-PS2 (PS/2) Server Interface Unit is required for each connected computer/server
- Hardware versions: A new hardware version (v2) of the B064-032-02-IPG was released in 2016, and it requires different firmware than was used in the previous version (v1). In the Technical Support page for the B064-032-02-IPG you will find a zip folder for the v1 KVM. In addition to including the applicable firmware, it contains a Word document that will tell you how to determine which hardware version you have, and therefore, which firmware you need to use. If you have a v2 KVM, the latest firmware is that which came pre-installed on the KVM.
Package Includes
- B064-032-02-IPG (2+1 User) NetDirector Cat5 IP KVM switch
- (x2) C13 to 5-15P power cords
- CD with owner's manual, quick start guide and device files
- Quick start guide
- RJ45 to DB9 adapter for dial-In modem functionality
- Grounding wire
- Set of foot pads
- Rackmount hardware
Specifications
OVERVIEW
UPC Code | 037332151537 |
Max CPU | 32 |
Technology | Cat5/5e; DVI; PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1600 x 1200 @60Hz |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
Input Frequency | 50/60Hz |
Input Current | 120V (0.8A) / 230V (0.4A) |
Power Input Receptacle | IEC-320-C14 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 5.20 x 20.20 x 22.60 |
Shipping Weight (lbs.) | 16.50 |
Unit Dimensions (hwd / in.) | 1.75 x 17 x 16 |
Unit Weight (lbs.) | 12.10 |
ENVIRONMENTAL
Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
Relative Humidity | 0 to 80% RH, Non-Condensing |
Operating Temperature | 0 to 40 C (32 to 104 F) |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | Yes |
CONNECTIONS
Number of Ports | 32 |
Computer/Server Ports | (x32) RJ45 Female |
PC/Server Connections | DVI; Serial; USB; VGA |
Side A - Connector 1 | (32) RJ45 (FEMALE) |
Side B - Connector 1 | (1) DVI-D DUAL LINK (FEMALE) |
Side B - Connector 2 | (1) HD15 (FEMALE) |
Side B - Connector 3 | (5) USB A (FEMALE) |
Side B - Connector 4 | (3) RJ45 (FEMALE) |
Side B - Connector 5 | (2) 3.5MM (FEMALE) |
Local Console Ports - Port 3 | (x2) PS/2 Female (via B015-000, sold separately)) |
FEATURES & SPECIFICATIONS
Autoscan (Y,N) | Y |
Autoscan Duration | User-definable from 1 to 255 seconds; default of 5 seconds |
Number of Users | 3 |
NIAP-Certified Secure | No |
Cat5 KVM Switch | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS; CE (Europe); FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-003-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft. (0.91 m) |
![]() |
N001-005-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 5 ft. (1.52 m) |
![]() |
N001-007-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft. (2.13 m) |
KVM Switch Accessories
Model Number | Description | |
---|---|---|
![]() |
B055-001-PS2 | NetDirector PS/2 Server Interface Unit (B064-Series) |
![]() |
B055-001-SER | NetDirector Serial Server Interface Unit (B064-Series) |
![]() |
B055-001-UDP | NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series) |
![]() |
B055-001-UDV | NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI |
![]() |
B055-001-UHD | NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI |
![]() |
B055-001-USB | NetDirector USB Server Interface Unit (B064-Series) |
![]() |
B055-001-USB-V2 | NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series) |
![]() |
B055-001-USB-VA | NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series) |
![]() |
B055-001-UV2CAC | NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images