NetDirector 32-Port Cat5 KVM over IP Switch - Virtual Media, 4 Remote + 1 Local User, 1U Rack-Mount, TAA
- Simultaneous support for 5 users (1 local, 4 remote)
- Supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols
- Includes both DVI and VGA console ports for connection of either a DVI or VGA monitor
- Blade server support
- Virtual Media allows computers connected using a B055-001-USB-V2 SIU to access DVD/CD drives, flash drives and other storage media from a user's remote computer as if it were directly connected
- Remote Authentication: RADIUS, LDAP, LDAPS, and Active Directory
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
B064-032-04-IPG
Have a Question?
Overview
Features
- Up to 5 users (1 Local, 4 Remote) can simultaneously access the connected computers/servers
- Features two RJ45 network ports for redundant or dual-IP operation
- Includes both DVI and VGA console ports for connection of either a DVI or VGA monitor
- High video resolution: up to 1600 x 1200 @ 60Hz – 32 bit color depth for the local console; up to 1600 x 1200 @ 60Hz with 24 bit color depth for remote sessions at up to 164 ft. (50 m)
- Supports IPv4, Link Local IPv6 Address and IPv6 Stateless Auto configuration protocols
- Blade server support
- Multi-level authentication; Super Administrator, Administrator and User
- Advanced encryption technologies - 1024 bit RSA; 56 bit DES; 256 bit AES and 128 bit SSL
- View multiple ports at the same time using the panel array mode feature
- Virtual Media allows computers connected to the KVM using a B055-001-USB-V2 SIU to access DVD/CD drives, flash drives and other storage media from a user's remote computer as if it were directly connected
- An additional three USB ports are located on the front of the KVM for the sharing of USB peripherals.
- Remote authentication support; RADIUS, LDAP, LDAPS and Active Directory
- Track critical events on the installation via email notification, SNMP traps, Windows-based Log Server or Syslog server
- Dual power supplies allow the unit to continue running in the event one power supply ceases to receive power
- Built-in sensors increase/decrease the speed of the unit's cooling fans according to the temperature
- Dial-in / Dial-out modem support
- Graphical OSD can be displayed in English, German, Russian, Japanese, traditional Chinese and simplified Chinese
- Features an on-screen keyboard with numerous language formats
- Supports 10Base-T, 100Base-T, 1000Base-T, Auto-Sense, TCP/IP, HTTP, DNS, DHCP, UDP, ARP and Ping
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Compatible with all major operating systems
- Constructed of heavy-duty steel housing
System Requirements
- Remote Console Computers (Web Browser) - To access the KVM switch via web browser, your computer needs to be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher, and your browser must support 128-bit SSL encryption.
- Browsers - The NetDirector Cat5 IP KVM switch supports the following browsers; Internet Explorer 6 and higher, Firefox 1.5 and higher, Mozilla 1.7 and higher, Safari 2.0 and higher, Opera 9.0 and higher, and Netscape 8.1 and higher.
- Remote Console Computers (non-Browser Windows or Java Client) - To access the KVM switch using the non-browser based Windows client, your computer/server must be running Windows, and DirectX 7.0 or higher must be installed. To access the non-browser based Java client, your computer must be running Sun's Java Runtime Environment (JRE) v.6, Update 3 or higher.
- Connected Computers/Servers - Computers/servers being connected to the KVM switch must have a Displayport, DVI, HDMI or VGA port and USB or PS/2 Keyboard and Mouse ports.
- Operating Systems - Compatible with all major operating systems
- Hardware versions: A new hardware version (v2) of the B064-032-04-IPG was released in 2016, and it requires different firmware than was used in the previous version (v1). In the Technical Support page for the B064-032-04-IPG you will find a zip folder for the v1 KVM. In addition to including the applicable firmware, it contains a Word document that will tell you how to determine which hardware version you have, and therefore, which firmware you need to use. If you have a v2 KVM, the latest firmware is that which came pre-installed on the KVM.
Package Includes
- B064-032-04-IPG (4+1 User) NetDirector Cat5 IP KVM switch
- (x2) C13 to 5-15P power cords
- CD with owner's manual, quick start guide and device files
- Quick start guide
- RJ45 to DB9 adapter for dial-In modem functionality
- Grounding wire
- Set of foot pads
- Rackmount hardware
Specifications
OVERVIEW
UPC Code | 037332151520 |
Max CPU | 32 |
Technology | Cat5/5e; DVI; PS/2; Serial (RS232); USB; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1600 x 1200 @60Hz |
INPUT
Nominal Input Voltage(s) Supported | 100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC |
Input Frequency | 50/60Hz |
Input Current | 120V (0.8A) / 230V (0.4A) |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 5.20 x 20.00 x 22.50 |
Shipping Weight (lbs.) | 13.00 |
Unit Dimensions (hwd / in.) | 1.75 x 17 x 16 |
Unit Weight (lbs.) | 12.10 |
ENVIRONMENTAL
Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
Relative Humidity | 0 to 80% RH, Non-Condensing |
Operating Temperature | 0 to 40 C (32 to 104 F) |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | Yes |
CONNECTIONS
Ports | 32 |
PC/Server Connections | DVI; Serial; USB; VGA |
Side A - Connector 1 | (32) RJ45 (FEMALE) |
Side B - Connector 1 | (1) DVI-D DUAL LINK (FEMALE) |
Side B - Connector 2 | (1) HD15 (FEMALE) |
Side B - Connector 3 | (3) RJ45 (FEMALE) |
Side B - Connector 4 | (5) USB A (FEMALE) |
Side B - Connector 5 | (2) 3.5MM (FEMALE) |
FEATURES & SPECIFICATIONS
Autoscan (Y,N) | Y |
Autoscan Duration | User-definable from 1 to 255 seconds; default of 5 seconds |
Number of Users | 5 |
NIAP-Certified Secure | No |
Cat5 KVM Switch | Yes |
STANDARDS & COMPLIANCE
Approvals | UL/cUL, FCC, CE, TAA, RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B06403204IPG model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N001-003-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 3 ft. (0.91 m) |
![]() |
N001-005-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 5 ft. (1.52 m) |
![]() |
N001-007-BK | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M) - Black, 7 ft. (2.13 m) |
KVM Switch Accessories
Model Number | Description | |
---|---|---|
![]() |
B055-001-PS2 | NetDirector PS/2 Server Interface Unit (B064-Series) |
![]() |
B055-001-SER | NetDirector Serial Server Interface Unit (B064-Series) |
![]() |
B055-001-UDP | NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series) |
![]() |
B055-001-UDV | NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI |
![]() |
B055-001-UHD | NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI |
![]() |
B055-001-USB | NetDirector USB Server Interface Unit (B064-Series) |
![]() |
B055-001-USB-V2 | NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series) |
![]() |
B055-001-USB-VA | NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series) |
![]() |
B055-001-UV2CAC | NetDirector USB Server Interface Unit with Virtual Media & CAC Support (B064-Series) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1U | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2U | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.