Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

3.5 mm 3-Position to 3.5 mm 4-Position Audio Headset Splitter Adapter Cable (2xF/M), 6 in. (15.2 cm)


Connect a set of speakers and microphone to the 4-position combo audio jack on your computer, laptop or mobile device

  • Splits the 4-Position combo audio jack on your computer, laptop or mobile device into separate speaker and microphone jacks
  • Allows for the connection of a set of speakers and microphone to a single 4-Position combo audio jack
  • Molded cables with built-in strain relief

View Full Product Details

Tripp Lite Part Number

P318-06N-MFF

Have a Question?
Contact Us

Features

  • Splits the 4-Position combo audio jack on your computer, laptop or mobile device into separate speaker and microphone jacks
  • Allows for the connection of a set of speakers and microphone to a single 4-Position combo audio jack
  • Molded cables with built-in strain relief
  • Constructed of 28AWG wire
  • Features a compact design perfect for tucking into your laptop bag when you're on the go

Package Includes

  • 6-in. 4-Position Male to (x2) 3-Position Female Audio Adapter Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184047
Product TypePassive Cable
TechnologyStereo Audio
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)0.5
Cable Length (in.)6
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.08
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 1(2) 3.5MM (FEMALE)
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
Certification & ComplianceRoHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P31806NMFF model support page.

Related Products

Audio Video Adapter Cables

  Model Number Description
3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 6 ft. (1.8 m) P314-006 P314-006 3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 6 ft. (1.8 m)
3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 12 ft. (3.7 m) P314-012 P314-012 3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (M/2xM), 12 ft. (3.7 m)
3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (F/2xM), 6 in. (15.2 cm) P316-06N P316-06N 3.5 mm Mini Stereo to RCA Audio Y Splitter Adapter Cable (F/2xM), 6 in. (15.2 cm)
3.5 mm Mini Stereo Audio 4-Position TRRS Headset Extension Adapter Cable (M/F), 6 ft. (1.8 m) P318-006-MF P318-006-MF 3.5 mm Mini Stereo Audio 4-Position TRRS Headset Extension Adapter Cable (M/F), 6 ft. (1.8 m)

Documents & Downloads

support icon

Do you own a
P318-06N-MFF

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.