3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) 1 ft. (0.31 m)
- Splits the audio signal from a computer or MP3 device
- Use two sets of headphones on a single iPod or MP3 player
- This product is covered by a Lifetime Limited Warranty (coverage details)
P313-001
Have a Question?
Specifications
OVERVIEW
UPC Code | 037332144164 |
Technology | Stereo Audio |
PRODUCT OVERVIEW
Product Overview | 3.5mm Male to 2 x 3.5mm Female Stereo Splitter cable |
INPUT
Cable Length (ft.) | 1 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.25 x 5.00 x 5.00 |
Shipping Weight (lbs.) | 0.05 |
CONNECTIONS
Side A - Connector 1 | 3.5MM (MALE) |
Side B - Connector 1 | (2) 3.5MM (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.