Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Y Splitter Power Cable, NEMA 5-15P to 2x C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black


Power cord splitter allows two devices with C14 inlets to share one AC power input cord and one NEMA 5-15R outlet.
  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering dual computers, monitors or other compatible peripherals
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing Y splitter power cable
  • NEMA 5-15P plug connects to AC power; C13 plugs connect to devices' C14 inlets

View Full Product Details

Tripp Lite Part Number

P006-006-2

$10.95 Avg. Price
Have a Question?
Contact Us

Features

Y-Style Power Cord Splitter Connects 2 Devices with C14 Inlets to One AC Outlet
This computer power cord splitter allows two devices with C14 power inlets to share one AC input cord and one NEMA 5-15R outlet. The AC power splitter features a NEMA 5-15P plug for connecting to an AC power source and two C13 ends for connecting to devices. By connecting two devices to one outlet, the 6-ft. (1.83 m) power cord splitter frees up space in a PDU or surge protector and allows welcome flexibility in placing equipment with respect to the power outlet.
Dual IEC Cable Powers a Wide Variety of Essential Electronics
With this PC power splitter, a single NEMA 5-15R outlet can power two devices, such as computers, monitors, printers, instrument amplifiers and other equipment compatible with a C13 connector. Ideal for areas where AC outlets are limited, such as rack cabinets, this dual IEC power cable is compatible with Tripp Lite power and extension cords.

Package Includes

  • P006-006-2 Y Splitter Power Cable, 6-ft. (1.83 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332148971
Device CompatibilityComputer; Monitor/HDTV; Printer; Scanner; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.7mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)10.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.77
ENVIRONMENTAL
Operating Temperature Range-4 TO 140 F (- 20° TO 60°C)
Storage Temperature Range-4 TO 140 F (- 20° TO 60°C)
Operating Humidity Range20-80% RH
Storage Humidity Range20-80% RH
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1(2) IEC-320-C13
FEATURES & SPECIFICATIONS
Locking PlugNo
Angled PlugNo
STANDARDS & COMPLIANCE
CertificationsUL/Cul
ApprovalsUL /CSA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P0060062 model support page.

Documents & Downloads

support icon

Do you own a
P006-006-2

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.