DMS-59 to Dual DisplayPort Splitter Y Cable (M to 2xF), 1 ft. (0.31 m)
- Attach two DisplayPort enabled monitors to your DMS59 Graphics card
- Superior molded connectors for long life use
- This product is covered by a Lifetime Limited Warranty (coverage details)
P576-001-DP
Have a Question?
Features
- LFH59 (DMS59) to 2 x DisplayPort Female, 1-ft. (0.31 m)
- Compatible with most DMS-59 video cards including nVidia, Matrox, HP, PNY, and ATI ( check manufacturers specs )
- Rugged molded construction and gold plated contacts
Specifications
OVERVIEW
UPC Code | 037332182524 |
Technology | DisplayPort |
PHYSICAL
Color | Black |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 0.50 x 4.90 x 8.40 |
Shipping Weight (lbs.) | 0.15 |
CONNECTIONS
Side A - Connector 1 | DMS59 (MALE) |
Side B - Connector 1 | (2) DISPLAYPORT (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the P576001DP model support page.
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.