Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Attach two DVI enabled monitors to your DMS59 Digital Media Systems Graphics Card
  • Superior molded connectors for long life use

Features

  • LFH59 (DMS59) to 2 x DVI-I Female, 1-ft. (0.31 m)
  • Compatible with most DMS-59 video cards including nVidia, Matrox, HP, PNY, and ATI
  • Rugged molded construction and gold plated contacts

Package Includes

DMS59 to (2) x DVI-I Female Splitter Cable - 1-ft. (0.31 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332145970
Product TypeSplitter
TechnologyDVI
Host ConnectorDMS59 (MALE)
Cable Type  Passive
CONNECTIONS
Side A - Connector 1DMS59 (MALE)
Side B - Connector 1(2) DVI-I DUAL LINK (FEMALE)
Input x Output1 x 2
Daisy-chainable / CascadableNo
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)1
Cable Length (in.)12
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.30
FEATURES & SPECIFICATIONS
MST Support  No
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Video Adapters

  Model Number Description
DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m) P120-001-2 P120-001-2 DVI to VGA Y Splitter Adapter Cable (DVI-I to HD15 M/2xF), 1 ft. (0.3 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.