Part Number: TR-6
- 6 outlets/6-ft. (1.83 m) cord
- 2420 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $50,000 Ultimate Lifetime Insurance
Overview
The TR-6 Surge Suppressor has six outlets and a six-foot (1.8 meters) cord with a space-saving right-angle plug. The unit has 2420 joules of surge energy absorption to handle the strongest surges. Diagnostic LEDs alert the user to potential power problems. The Super Surge Alert comes with child safety covers and color-coded cord identifiers.
Features
- 6 outlets with child safety covers
- 6-ft. (1.83 m) cord with space-saving right-angle plug
- Surge energy absorption: 2420 joules; 78,500 amps
- 15 amp circuit breaker
- 3 diagnostic LEDs indicate AC present, line fault & protection present
- EMI/RFI noise filtering
- Logical outlet spacing accommodates transformers without blocking remaining outlets
- Keyhole supports for wall mounting
- Recessed and lighted power switch
- Color-coded cord identifiers
- $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332010315 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 97000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (3) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Two position red illuminated on/off power switch |
Diagnostic LED Details | PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green) |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2420 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
AC Suppression Surge Current Rating | 78,500 amps |
UL1449 Let Through Rating | 400V |
EMI / RFI Filtering | Yes |
Immunity | Conforms to IEE 587 / ANSI C62.41 |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Light Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 88.8 mm |
Outlets Measurement (Center to Center) | Distance between horizontal outlets = 44.20mm; Distance between vertical outlets = 39mm |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 12.00 x 2.40 x 6.10 |
Shipping Weight (lbs.) | 1.80 |
Unit Dimensions (hwd / in.) | 1.750 x 3.500 x 9.500 |
Unit Weight (lbs.) | 1.6 |
STANDARDS & COMPLIANCE
Product Certifications | UL 1449 |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $50,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images