Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Protect It! Surge Protector with 6 Right Angle Outlets, 6-ft. Cord, 1340 Joules, Diagnostic LEDs, Metal Case


  • 6 outlets / 6 ft. cord
  • 1340 joule rating
  • Rugged metal case

View Full Product Details

Tripp Lite Part Number

TLM626

$28.19 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's TLM626 surge suppressor offers complete AC surge suppression for comprehensive protection of workstations, personal computers, home stereos, televisions, VCRs, DVD players and other sensitive electronics. Heavy grade AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLM626 offers 6 right-angle outlets, a 6 foot power cord and diagnostic LEDs to warn of wiring problems and suppressor damage. AC surge suppression rated at 1340 joules shields equipment from surges and line noise. Rugged metal housing with 2 designated transformer plug outlets offers convenient protection of desktop computer equipment and accessories. $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

PLUG/OUTLETS: Input - 6 ft. AC line cord with NEMA 5-15P plug/Output - 6 NEMA 5-15R right-angle outlets
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA 5-15R wall receptacle)
FORMAT: Metal strip
SUPPRESSION: AC: 150V RMS Clamping/1340 joules/400V UL1449 3rd Edition

Features

  • 6 right-angle outlets
  • 6 ft. cord
  • Surge suppression rating: 1340 joules
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker protects against overload
  • Diagnostic LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
  • Convenient keyhole slots allow secure mounting on wall or desk
  • Can accommodate up to 2 transformers without blocking adjacent outlets
  • Rugged metal case provides extra safety and durability
  • Illuminated power switch
  • $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLM626 surge suppressor
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332132291
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps60000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugNo
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Overload Protection15A resettable combo switch / circuit breaker
Transformer Accommodation(4) Yes
Outlet OrientationSingle row of outlets
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1340
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400V
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Antimicrobial CoatingNo
ColorLight Gray
Color (AC Line Cord)Black
Form Factors SupportedSupports floor / wall / desktop placement
Housing ColorLight Gray
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)225mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)Distance between standard outlets = 30.40mm; Distance between transformer and standard outlets = 45mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)25.00 x 13.50 x 4.60
Shipping Weight (lbs.)1.60
Unit Dimensions (hwd / in.)1.5 x 12.25 x 2.25
Unit Weight (lbs.)1.8
SPECIAL FEATURES
Rotatable OutletsNo
STANDARDS & COMPLIANCE
CanadacUL
Additional International ApprovalsComplies with RoHS (Restriction of Hazardous Substances Directive)
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)UL1449 3rd Edition
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$75,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the TLM626 model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.