Part Number: TLM606HJ
- 6 outlets / 6-ft. (1.83 m) cord
- 1340 joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $75,000 Ultimate Lifetime Insurance
Overview
The TLM606HJ surge suppressor offers complete AC surge suppression for comprehensive protection of personal computers, home stereos, televisions, VCRs, DVD players, power tools and other electrical and electronic equipment. Heavy-duty AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLM606HJ offers six total outlets, a six-foot (1.8-meter) power cord and diagnostic LED to warn of suppressor damage. AC surge suppression rated at 1340 joules shields equipment from surges and line noise. Rugged metal housing offers convenient protection of desktop computer equipment and accessories.
Features
- 6 outlets
- 6-ft. (1.83 m) cord
- Surge suppression rating: 1340 joules
- EMI/RFI noise filtering
- Diagnostic LED confirms suppressor "protection present" (green)
- Convenient keyhole slots allow secure mounting on wall or desk
- Can accommodate up to 1 transformers without blocking adjacent outlets
- Rugged metal case provides extra safety and durability
- Illuminated on/off switch with integrated 15 amp circuit breaker
- $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
Specifications
OVERVIEW
UPC Code | 037332135698 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 60000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of outlets |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Illuminated on/off switch with integrated 15 amp circuit breaker |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1340 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400V |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Metal, Plastic |
Power Cord Color | Light Gray |
Form Factors Supported | Supports floor / wall / desktop placement |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Outlets Measurement (Center to Center) | 38.89mm |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 1.50 x 4.30 x 14.30 |
Shipping Weight (lbs.) | 1.50 |
Unit Dimensions (hwd / in.) | 1.500 x 12.500 x 2.500 |
Unit Weight (lbs.) | 1.4 |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $75,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images