Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Protect It! Surge Protector with 3 Rotatable Outlets, 3 Stationary, side facing Outlets, Direct-Plug In, 1200 Joules


  • 3 rotatable outlets
  • 3 stationary, side facing outlets
  • Direct plug-in design
  • 1200 joule rating
  • Diagnostic LEDs

View Full Product Details

Tripp Lite Part Number

SWIVEL6

$17.38 Avg. Price
Have a Question?
Contact Us

Overview

The SWIVEL6 offers reliable surge and line noise protection. Premium features include a compact, direct plug-in design for easy portability, 3 rotatable outlets and 3 stationary outlets for easier plug connection and removal and 1200 joules of surge absorption protection. Diagnostic LEDs alert you to potential wiring or protection faults before connected equipment is damaged. $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • 3 rotatable outlets and 3 stationary side facing outlets, allow for easier plug connection and removal
  • 1200 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • 2 diagnostic LEDs alert user to protection and grounding status
  • High-impact plastic housing (black) stands up to the most demanding environments
  • Direct plug-in design converts two outlets into six by plugging into any wall outlet
  • $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)




Package Includes

  • SWIVEL6 Surge Suppressor
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332138231
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Length DetailsDirect plug-in
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)0
Right-Angle PlugNo
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1875
Output Receptacles(6) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(2) Yes
Outlet OrientationRotatable, Stationary
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protected" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1200
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating500, 500, 500
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  No
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Antimicrobial CoatingNo
Housing ColorBlack
Integrated Keyhole Mounting SlotsNo
Material of ConstructionPlastic
Outlets Measurement (Center to Center)29mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)6.02 x 4.45 x 20.30
Shipping Weight (lbs.)0.74
Unit Dimensions (hwd / in.)6.25 x 4 x 2.25
Unit Weight (lbs.)0.6
SPECIAL FEATURES
Rotatable OutletsYes
STANDARDS & COMPLIANCE
CanadaApproved for Canada by ETL
ApprovalsRoHS
UL1449 3rd Edition (AC Suppression)TESTED TO UL1449 3RD EDITION REQUIREMENTS BY ETL
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$20,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support

Additional FAQs may be available on the SWIVEL6 model support page.

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.