Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Voltage Incompatibility

This product is not compatible with the voltage in your country. [MP004]

Protect It! 230V 6-Universal Outlet Surge Protector, 1.8M Cord, German/French Plug, 750 Joules

Model Number: SUPER6OMNID


  • 6 universal outlets
  • 1.8 m power cord with German/French plug
  • 750 joule rating
  • Lighted on/off switch with integrated circuit breaker
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's Protect It!™ SUPER6OMNI D offers economical AC surge suppression for full protection of 220-250V workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. The SUPER6OMNI D offers 6 universal outlets and a 1.8 meter AC line cord with German/French plug. Internal shutters offer additional safety. AC suppression rated at 750 joules shields equipment from surges and line noise. Lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Right-angle outlets keep connected cords from blocking adjacent outlets. Attractive light gray high-impact housing.
INPUT: 1.8 m AC line cord with German/French plug
OUTPUT: 6 universal receptacles
ELECTRICAL: 220-250V AC, 50/60Hz, 10A
FORMAT: Corded multi-outlet strip
SUPPRESSION: - AC: 750 joules

Features

  • Protect It!™ SUPER6OMNI D offers economical AC surge suppression
  • 750 joules AC surge suppression shields equipment from surges and line noise
  • 6 universal outlets protect computers and peripherals
  • 1.8 m AC line cord with German/French plug
  • Internal shutters provide additional safety
  • Built-in power switch and 10 amp circuit breaker offers power control and overload protection over all outlets
  • Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
  • Attractive light gray high-impact housing with keyhole mounting tabs allow versatile placement options
  • Right-angle outlets keep connected cords from blocking adjacent outlets

Package Includes

  • SUPER6OMNI D AC surge suppressor
  • Instruction manual and warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121141
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(6) Universal outlets
Circuit Breaker (amps)10
Overload Protection10A resettable illuminated combo switch/circuit breaker
Outlet Orientationright-angled
INPUT
Nominal Input Voltage(s) Supported230V AC
Recommended Electrical Service230V (220-250V)
Voltage Compatibility (VAC)220-250
Maximum Surge Amps13500
Input Plug TypeGerman; French
Input Cord Length (ft.)6
Right-Angle PlugNo
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)No
SwitchesTwo position power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  750
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
Automatic Shut-Off  No
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorLight Gray
Color (AC Line Cord)Black
Housing ColorLight Gray
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)219.5mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)51mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)17.20 x 2.00 x 4.60
Shipping Weight (lbs.)1.40
Unit Dimensions (hwd / in.)15.50 x 2.50 x 1.25
Unit Weight (lbs.)1.0
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the SUPER6OMNID model support page.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.