Part Number: TLP712B
Safeguard your computer, printer, scanner, router, modem and other small home electronics against dangerous surges, spikes and line noise.
- 7 NEMA 5-15R outlets—one designed for a bulky transformer
- 1080-joule surge protection rating
- Filters out threatening EMI/RFI line noise
- 15A resettable circuit breaker prevents dangerous overloads
- 12 ft. AC power cord with NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $25,000 Ultimate Lifetime Insurance
Overview
Perfect for your home or office workstation, the TLP712B Protect It!® 7-Outlet Surge Protector features a surge protection rating of 1080 joules to defend your sensitive electronic components against strong surges and spikes.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP712B protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). It also filters out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.
Your devices plug into seven NEMA 5-15R outlets, one of which is spaced apart to accept a bulky transformer without blocking adjacent outlets. An integrated 15A circuit breaker protects all outlets and shuts down connected equipment in case of overload. The lighted on/off switch provides one-touch control over connected equipment. A diagnostic LED confirms your connected equipment is protected.
The 12-foot (3.7-meter) AC power cord with NEMA 5-15P plug gives you enough flexibility to reach distant outlets while fitting easily into your workstation or home theater setup. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.
Features
- Protects your computer, printer, scanner, router, modem and other small home electronics against even the strongest surges and spikes
- Recommended for any desktop, network or home electronics application requiring AC line protection
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Exceeds IEEE 587 Category A and B surge suppression specifications
- 7 NEMA 5-15R AC outlets accept most computers and peripherals
- Special end outlet designed for bulky transformers without blocking other outlets
- Lighted on/off switch provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LED confirms protection status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
- 12 ft. AC power cord with NEMA 5-15P plug reaches distant outlets
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- Black plastic housing designed for long life
- $25,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
UPC Code | 037332138309 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V (110-125V) |
Input Cord Gauge Type | 14 gauge; SJT |
Input Cord Gauge (AWG) | 14 |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 72000 |
Input Plug Type | NEMA 5-15P |
Input Cord Details | SJT |
Input Cord Length (ft.) | 12 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (7) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (3) Yes |
Outlet Orientation | Single row |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
Diagnostic LED Details | Built-in LED confirms suppressor "protection present" (green) status |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1080 |
AC Suppression Response Time | < 1 ns |
Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
UL1449 Let Through Rating | 400V |
EMI / RFI Filtering | Up to 20 dB |
Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
Network (Ethernet) Protection | No |
PHYSICAL
Material of Construction | Plastic |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between slots = 151 mm; Distance between slot height = 24 mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 29mm; Distance between last standard outlet and transformer outlet = 33mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 3.00 x 13.70 |
Shipping Weight (lbs.) | 2.06 |
Unit Dimensions (hwd / in.) | 1.320 x 2.050 x 11.690 |
Unit Weight (lbs.) | 1.76 |
Input Cord Color | Black |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $25,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
CLAMPUSBLK | Clamp-On Power Strip Holder, Black | |
CLAMPUSW | Clamp-On Power Strip Holder, White |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- TLP712B Protect It! Surge Suppressor
https://tripplite.eaton.com/video/tlp712b-protect-it-surge-suppressor/56334
Product Images