Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$46.93 Avg. Price
  • 8 outlets / 8-ft. (2.43 m) cord
  • 2160 joule rating
  • 2.2GHz gold coaxial surge protection
  • Modem/fax surge protection

Overview

The TLP808TELTV surge suppressor has eight outlets, an eight-foot (2.4 meters) cord with a space-saving right-angle plug, and diagnostic LEDs. The unit has a surge suppression rating of 2160 joules to handle the strongest surges. Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment. Built-in 2.2 GHz gold coax jacks prevent surges from damaging your cable/satellite equipment.

Features

  • 8 outlets with integrated child safety covers; charcoal gray housing
  • 8-ft. (2.43 m) cord with space-saving right-angle plug
  • Built-in RJ11 jacks (1 in/2 out) prevent surges from damaging your modem/fax/phone equipment; 6-ft. (1.83 m) telephone cord included
  • Built-in 2.2GHz gold coax jacks prevent surges from damaging your cable/satellite equipment; 6-ft. (1.83 m) gold coax cable included
  • Surge suppression rating: 2160 joules
  • EMI/RFI noise filtering
  • Can accommodate up to 3 transformers without blocking remaining outlets
  • $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Diagnostic LEDs indicate protection present & ground present
  • Audible alarm notifies user when the unit is damaged and needs to be replaced
  • Keyhole supports for wall mounting
  • Lighted power switch
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP808TELTV
  • 6-ft. (1.83 m) telephone cord
  • 6-ft. (1.83 m) gold coax cable
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332095343
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Plug FeaturesRight Angle (36D)
Input Cord Gauge Type14 gauge; SJT
Input Cord Gauge (AWG)14
Voltage Compatibility (VAC)120
Maximum Surge Amps144000
Input Plug TypeNEMA 5-15P
Input Cord DetailsSJT
Input Cord Length (ft.)8
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(6) Yes
Outlet OrientationSingle row of 5, plus a second row of 3 for transformer accommodation
Outlet Safety Covers DetailIncludes built-in sliding outlet safety covers
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Audible AlarmAudible alarm
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2160
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line suppression
UL1449 Let Through Rating330/400/400
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details1 line
Network (Ethernet) ProtectionNo
Telephone/DSL ProtectionYes
PHYSICAL
Material of ConstructionPlastic
Power Cord ColorGray
Housing ColorGray
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between horizontal tabs = 75 mm; Distance between vertical tabs = 41.6 mm
Outlets Measurement (Center to Center)Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm
Receptacle ColorGray
Shipping Dimensions (hwd / in.)11.50 x 2.40 x 8.70
Shipping Weight (lbs.)2.40
Unit Dimensions (hwd / in.)4.860 x 9.550 x 1.510
Unit Weight (lbs.)1.9
Input Cord ColorWhite
FEATURES & SPECIFICATIONS
Additional InformationPair of phone line output jacks serve as a line splitter to enable the protection of two devices sharing a single dialup phone line
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed
Product ComplianceFCC Part 68; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$150,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.