Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Protect It! 8-Outlet Surge Protector, 10-ft. Cord, 3240 Joules, Tel/Fax/Modem/Coax Protection, RJ11

Model Number: TLP810SAT


  • 8 outlets / 10-ft. cord
  • 3240 joule rating
  • 2 sets of 2.2GHz gold coaxial/satellite surge protection jacks bandwidths)
  • Modem/fax surge protection

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's TLP810SAT Surge Suppressor offers complete AC, telephone and coax line surge suppression on two lines for comprehensive system protection of home theaters, A/V systems and desktop PCs. Heavy grade AC surge suppression shields connected equipment from damage and performance problems due to the heaviest transient surges. Two sets of 2.2GHz gold coax connectors for cable-TV, satellite, broadcast antenna or cable modems. Set of RJ11 jacks offers surge suppression for pay-per-view satellite systems, dial-up and DSL modems, fax machines and cordless phones. TLP810SAT offers 8 total outlets, 10-foot cord with space-saving angled plug and diagnostic LEDs with audible alarm to warn of wiring problems and suppressor damage. Network grade AC suppression rated at 3240 joules shields equipment from surges and line noise. Integrated child-safety outlet covers safely seal off unused outlets. Attractive black suppressor housing with keyhole mounting tabs and 3 designated transformer plug outlets offers convenient protection of entire home theatre, a/v and computer equipment and accessories. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
PLUG/OUTLETS: Input: NEMA5-15P/Output: 8 NEMA5-15R/10-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with transformer-spaced outlets
SUPPRESSION: AC: 150V RMS Clamping/3570 joules
PHONE: Set of phone jacks (RJ11, 2-wire, 1 line)
COAX: 2 Sets 2.2GHz gold coax jacks

Features

  • 3240 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 8 AC outlets with room for 3 transformer plugs without blocking outlets covers computers and all peripherals
  • Phone line surge suppression protects both dialup and DSL modems, plus fax machines, cordless phones and more (pair of RJ11 jacks, 2-wire, 1 line, includes 6-ft. phone cable)
  • Two sets of coax jacks protect cable modems, plus satellite, cable TV and broadcast antennas (includes 6-ft. coax cable)
  • Long 10 foot AC line cable with space-saving angle input plug conveniently reaches distant outlets
  • Lighted power switch with integrated 15A circuit breaker offers power control and overload protection
  • Integrated child-safety sliding outlet covers safely seal off all unused outlets
  • Diagnostic LEDs confirm outlet grounding and surge suppression status
  • Audible alarm offers notification of suppressor damage
  • Attractive black suppressor housing with keyhole mounting tabs allow versatile placement options
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • TLP810SAT Surge Suppressor
  • 6-ft. telephone cable
  • Two 6-ft. coax cables
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332095305
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(6) Yes
Outlet OrientationSingle row of 5, plus a second row of 3 for transformer accommodation
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps216000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
Right-Angle PlugYes
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2-position red illuminated on/off power switch
Audible AlarmAudible alarm sounds to indicate damage to suppression components
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  3240
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating330/400/400
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionYes
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details2 line (2.2 GHz Bandwidth)
Network (Ethernet) ProtectionNo
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Housing ColorBlack
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)Distance between horizontal tabs = 75mm; Distance between vertical tabs = 41.6mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)25.20 x 10.50 x 8.80
Shipping Weight (lbs.)2.90
Unit Dimensions (hwd / in.)4.86 x 9.55 x 1.51
Unit Weight (lbs.)2.02
SPECIAL FEATURES
Rotatable OutletsNo
CERTIFICATIONS
UL1449 3rd Edition (AC Suppression)UL1449 3rd Revision
UL1363 (Power Tap)UL1363
UL497A (Communications)UL497A
FCC Part 68 (Communications)FCC Part 68
CanadacUL
Industry Canada (Communications)Industry Canada
ApprovalsExceeds IEEE 587 category A&B specifications
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Frequently Asked Questions

It’s a surge protector’s job to stop a voltage fluctuation or lightning strike from damaging the sensitive electronic equipment connected to it but it does so by sacrificing itself. Once a power surge has been blocked, your surge protector may no longer provide protection. Many of our surge protectors include an LED “protection” indicator that indicates that surge suppression are intact and providing protection against surges.
A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Please do not plug a surge protector into a UPS. This may void the UPS warranty. Tripp Lite UPS products have surge suppression. For additional surge protection, plug a Tripp Lite surge protector into a wall outlet and plug the UPS into the surge protector. Please remember that the equipment you want to run during a power loss must be plugged into only the battery side of the UPS. For additional outlets, plug a Tripp Lite power strip into the UPS. Do not overload the UPS.
Some Tripp Lite Audio/Video surge protectors are equipped with an audible alarm. This feature immediately alerts you to damaged internal protection circuitry. If the surge protector is the source of the alarm, your unit requires replacement. There are a few reasons why the audible alarm will sound: 1. A power surge occurred that damaged the unit's internal components. 2. In the event that the surge protector has been in service for a number of years, the internal protection components of the unit may have expired. 3. The unit may be faulty.
In the event that a power surge has occurred, and one or more devices connected to a Tripp Lite surge protector have been damaged, you may be eligible to file a claim under our Ultimate Lifetime Insurance program. However, to make an eligible claim regarding a Network surge protector, a Tripp Lite AC line surge protector must also be used in conjunction with it. Also, the surge protector can be replaced under warranty. Please see the link below for further details about Tripp Lite's Ultimate Lifetime Insurance Policy and the steps required to file a claim: https://www.tripplite.com/support/insurance-claims
See All

Additional FAQs may be available on the TLP810SAT model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.