Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: TLP82NSATD
This Model has been retired and has not been replaced. More information for the TLP82NSATD is available on the model support page
Overview
Tripp Lite's Protect It!™ TLP82NSATD offers economical AC surge suppression for full protection of 220-250V home computers, printers, scanners, and desk lamps. The TLP82NSATD offers 8 Schuko type F outets and a 2 meter AC line cord. Internal safety covers protect against accidental contact with unused outlets.
Features
- Protect It!™ TLP82NSATD offers economical AC surge supression
- 2280 joules AC surge suppression shields equipment from surges and line noise
- 8 Schuko outlets protects computers and peripherals
- 2 m cord with German plug
- Lighted ON/OFF switch with circuit breaker
- Protected/Grounded LED's
- Network Protection
- Coax Protection
- Aerial Adapters
- Internal safety covers protect against accidental contact with unused outlets
Specifications
OVERVIEW
UPC Code | 037332145413 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 230V (220-250V) |
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 220-250 |
Input Plug Type | German |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | Yes |
OUTPUT
Output Receptacles | (8) Schuko Type F |
Circuit Breaker (amps) | 10 |
Transformer Accommodation | (5) Yes |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | Yes |
Diagnostic LED Details | Protected and Grounded |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 2280 |
DATALINE SURGE SUPPRESSION
Cable (Coax) Protection | Yes |
Cable (Coax) Protection Details | 1 line |
Network (Ethernet) Protection | Yes |
Network (Ethernet) Protection Details | 1 line |
Telephone/DSL Protection | Yes |
PHYSICAL
Color | Black |
Power Cord Color | Black |
Housing Color | Black |
Mounting Holes or Slots | No |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 14.80 x 7.80 x 2.18 |
Shipping Weight (lbs.) | 2.50 |
Unit Dimensions (hwd / in.) | 12.440 x 4.610 x 1.930 |
Unit Weight (lbs.) | 2.3 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images